เผยแพร่สินค้าของคุณ
Perfecto® Micro Acoustic Panel
Perfecto® Micro Acoustic Panel
Perfecto® Micro Acoustic Panel
Perfecto® Micro Acoustic Panel
    RPG Acoustical Systems

    Perfecto® Micro Acoustic Panel

    The Perfecto® Micro Panel is a simple but powerful union between architecture and acoustic performance. Utilizing hundreds of thousands of nom. 0.4mm laser micro-perforations and available in a high recycled content, ULEF, Class A fire-rated, and FSC® certified MDF Core with an optional black fleece backer, the Perfecto® Micro Panel can achieve up to an average NRC=0.90 while maintaining the ambiance of the space with reflections at the highest frequencies.

      Features

      • Up to NRC = 0.90 and SAA=0.87.
      • Offers absorption and reflection in a beautiful millwork finish.
      • Available in custom widths and lengths up to 5’W x 12’L.
      • Choose from commercially available wood veneers, laminates or paint colors.
      • Decorative and easy to install with z-clips and z-bars for wall mounting.
      • Can be integrated with several styles of HD T-grid for ceiling installation.
      • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
      สเปคสินค้า
      • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

        Product Material Composition - MDF Core with wood veneer or laminate

        Product Acoustic Function - Absorption

        Product Core Fire Rating - Class I or A

        Weight PSF - 1.50

        Installation - Mounting options for the Perfecto® Micro Panel include wall systems (Z-clips, direct screw attached), either surface mounted or with a variety of cavity depths starting at 1-3/4″ total system depth, or ceiling systems (Torsion Springs for downward access, RPG C-clips for lift and shift access, direct screw attached) with options for standard 15/16″ HD T-grid supplied by others.

      สเปคสินค้าด้านเทคนิค
      • Unique ref.perfecto-micro-panel
      • Product familyArchitectural Acoustics
      • กลุ่มผลิตภัณฑ์Absorption/Hybrid
      • ประเภทวัตถุ (วัตถุชิ้นเดียว)
      • วันที่เผยเเพร่2024-04-21
      • หมายเลขฉบับ1
      สิ่งที่เกี่ยวข้อง
      • วัสดุหลักMDF
      • ออกเเบบโดยสหรัฐอเมริกา
      • ผลิตโดยสหรัฐอเมริกา
      การจำแนกประเภท
      • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - วัสดุกันเสียง
      • IFC classificationFurnishing Element
      • รหัส ETIMEG017960
      • ชื่อ ETIMFurniture
      • Uniclass 2015 CodeSs_25_25_05
      • Uniclass 2015 DescriptionAcoustic panel systems
      • CSI MasterFormat 2014 Code09 84 00
      • CSI MasterFormat 2014 TitleAcoustic Room Components
      • OmniClass Number23-15 13 19 35
      • OmniClass TitleAcoustical Wall Treatment