เผยแพร่สินค้าของคุณ
Skyline® T894 Panel
RPG Acoustical Systems

Skyline® T894 Panel

Interfering reflections can be controlled by absorption or diffusion. In smaller spaces (conference rooms, classrooms, recording studios, broadcast studios, home theaters, film mix and dubbing stages, music practice rooms, etc.), it is often desirable to control interfering reflections and provide an ambient sound field using diffusion instead of absorption. A very efficient diffusing surface is needed when the room’s surfaces are relatively close to the listener. RPG developed Skyline®, the industry’s first, and most efficient, omnidirectional primitive root number theory, two-dimensional diffusor to solve this problem. The Skyline® T894 Panel introduces a fire-rated recessed design that has been optimized for T-grid ceilings. The uniform scattering of the Skyline® T894 Panel minimizes acoustical glare and offers balance to designs for performance, technology, and communication spaces.

Features

  • Patented optimized primitive root reflection phase grating.
  • 72 distinct phase blocks
  • Suppressed specular scattering
  • Universal mounting design.
  • Portable lightweight construction.
  • Unique acoustical structure.
สเปคสินค้า
  • Finish - Comes in a standard natural white finish and can either be painted on-site or factory color-matched to any paint color specification.

    Product Material Composition - Thermo-Form (TPS) Polymer

    Product Acoustic Function - Diffusion

    Product Fire Rating - Class I or A

    Weight PSF - 1.00

    Installation - The Skyline® T894 Panel has a unique panel design that allows for the standard panel to drop into a 9/16" or 15/16" T-grid system supplied by others. The panels can also be wall-mounted using RPG-provided trim.

สเปคสินค้าด้านเทคนิค
  • Unique ref.skyline-t894
  • Product familyArchitectural Acoustics
  • กลุ่มผลิตภัณฑ์Diffusion
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2024-03-04
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักPolymer
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - วัสดุกันเสียง
  • IFC classificationFurnishing Element
  • รหัส ETIMEG017960
  • ชื่อ ETIMFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment