เผยแพร่สินค้าของคุณ
19100 Series Cell Phone Lockers-Surface Mounted-7 Door High Units-8 Inch Deep Compartments
19100 Series Cell Phone Lockers-Surface Mounted-7 Door High Units-8 Inch Deep Compartments
19100 Series Cell Phone Lockers-Surface Mounted-7 Door High Units-8 Inch Deep Compartments
19100 Series Cell Phone Lockers-Surface Mounted-7 Door High Units-8 Inch Deep Compartments
19100 Series Cell Phone Lockers-Surface Mounted-7 Door High Units-8 Inch Deep Compartments
19100 Series Cell Phone Lockers-Surface Mounted-7 Door High Units-8 Inch Deep Compartments
19100 Series Cell Phone Lockers-Surface Mounted-7 Door High Units-8 Inch Deep Compartments
19100 Series Cell Phone Lockers-Surface Mounted-7 Door High Units-8 Inch Deep Compartments
    Salsbury Industries

    19100 Series Cell Phone Lockers-Surface Mounted-7 Door High Units-8 Inch Deep Compartments

    Made entirely of aluminum, Salsbury 19100 series cell phone lockers with front access panels are ideal for use in health clubs, government facilities, office buildings, schools and other settings where small personal items need to be stored safely and securely. Cell phone lockers can be surface mounted or recessed mounted and accommodate cell phones, tablet PC's, wallets, cameras, keys and other small valuable items. Cell phone lockers come in seven (7) door and five (5) door high units and feature a durable powder coated finish available in three (3) contemporary colors. Cell phone lockers come in configurations with standard A doors (6-1/2” W x 5-1/4” H) and larger B doors (13” W x 5-1/4” H) and each cell phone locker door includes a 2” W x 5/8” H clear plastic cardholder (card included) to identify the compartment. Cell phone locker compartments are 8” deep and feature master keyed locks or resettable combination locks. Master keyed locks include three (3) keys and allow access to all compartments with a master control key (#19991). Resettable combination locks can be set to a fixed combination or a combination that can be reset after each use. Custom engraved placards (#19967) and custom door engraving (#19968 - regular and #19962 - black filled) are available as options upon request.

    สเปคสินค้า
    • Ideal for use in health clubs, government facilities, office buildings, schools; settings where small personal items need to be stored securely

      Units accommodate cell phones, keys, wallets, cameras, tablet PC's and other valuable items 

      Made entirely of heavy duty aluminum 

      One compartment is required for a panel lock (included) and cannot be used for cell phone storage

      Front access panel swings on a continuous hinge

      Durable powder coated finish available in aluminum, bronze, gold and sandstone 

      Seven (7) doors high and two (2), three (3), four (4) and five (5) doors wide with standard "A" size doors (6-1/2" W x 5-1/4" H) and larger "B" size doors (13" W x 5-1/4" H) 

      8" deep compartments

      Mount directly to a wall and are secured with mounting hardware (not included)

      Each door includes a 2" W x 5/8" H clear plastic cardholder (card included) to identify the compartment 

      Available with master keyed locks or resettable combination locks 

      Master keyed locks include 3 keys and allow access to all compartments with a master control key 

      Resettable combination locks can be set to a fixed combination or a combination that can be reset after each use

      A master control key is available for resettable combination locks that will override the combination and open the locks

      Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

    สเปคสินค้าด้านเทคนิค
    • Unique ref.19100_Series_Cell_Phone_Lockers_Surface_Mounted_7_Door_High_Units_8_Inch_Deep_Compartments
    • Product familyCell Phone Lockers
    • กลุ่มผลิตภัณฑ์Surface Mounted with Access Panel
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2018-08-27
    • หมายเลขฉบับ1
    • สูง (นิ้ว)42
    • ความลึก (นิ้ว)9.25
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ชั้นและที่เก็บของ
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 DescriptionLockers
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-19 13 11
    • OmniClass TitleMetal Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    พื้นที่การขาย

    อเมริกาเหนือ
    กรีนแลนด์
    แซ็ง-บาร์เตเลมี
    กวาเดอลูป
    กัวเตมาลา
    กือราเซา
    เกรเนดา
    คอสตาริกา
    คิวบา
    เครือรัฐดอมินีกา
    แคนาดา
    จาเมกา
    ซินต์มาร์เติน
    เซนต์คิตส์และเนวิส
    เซนต์ลูเซีย
    เซนต์วินเซนต์และเกรนาดีนส์
    แซงปีแยร์และมีเกอลง
    แซงมาร์แตง
    ตรินิแดดและโตเบโก
    นิการากัว
    เนเธอร์แลนด์แคริบเบียน
    บาร์เบโดส
    บาฮามาส
    เบลีซ
    เบอร์มิวดา
    ปานามา
    เปอร์โตริโก
    มอนต์เซอร์รัต
    มาร์ตินีค
    เม็กซิโก
    สหรัฐอเมริกา
    สาธารณรัฐโดมินิกัน
    หมู่เกาะเคย์แมน
    หมู่เกาะเติกส์และหมู่เกาะเคคอส
    หมู่เกาะบริติชเวอร์จิน
    หมู่เกาะเวอร์จินของสหรัฐ
    อารูบา
    เอลซัลวาดอร์
    แองกวิลลา
    แอนติกาและบาร์บูดา
    ฮอนดูรัส
    เฮติ