เผยแพร่สินค้าของคุณ
3900 Series Free-Standing 4C Horizontal Mailboxes - Maximum Height Units
Salsbury Industries

3900 Series Free-Standing 4C Horizontal Mailboxes - Maximum Height Units

Made of heavy duty aluminum and stainless steel hardware, Salsbury 3900 series free-standing 4C horizontal mailboxes are accessed from the front through one or two (2) easy opening master door panels. Free-standing 4C horizontal mailboxes include a U.S.P.S. approved 4C horizontal mailbox and matching free-standing enclosure and are available in configurations that are one door wide (single column) and two (2) doors wide (double column). The durable and corrosion resistant units feature a powder coated finish available in four (4) contemporary colors and are designed for indoor and outdoor use. Free-standing 4C mailboxes are available with standard mailbox doors (MB1) that are 12-3/4'' W x 3-1/4'' H. Larger MB2, MB3 and MB4 mailbox doors are available for custom units. All pre-numbered mailbox doors include a heavy duty cam lock with a dust/rain shield and three (3) keys. Each unit includes a compartment for outgoing mail collection and is labeled “Outgoing Mail”. The outgoing mail compartment includes a weather protection flap and an 11-3/4” W x 3/4” H mail slot. Fully integrated and stand-alone parcel lockers are available in heights ranging from the equivalent of three (3) standard MB1 mailbox doors (PL3 - 10-1/4" high) to six (6) standard MB1 mailbox doors (PL6 - 20-3/4" high). The Salsbury maximum height units (3916D-15) have three (3) fully integrated parcel lockers (2 PL4.5 and 1PL5) and fifteen (15) standard MB1 mailbox doors and meet the U.S.P.S. 4C requirement of one parcel locker for every five (5) tenant compartments. 4C receptacle bins and collection boxes are available in 10 door, 11 door and maximum height units. Free-standing 4C horizontal mailboxes provide a convenient means of installing 4C horizontal mailboxes in locations where a wall mounted application is not desired or available.

สเปคสินค้า
  • Free-Standing 4C Horizontal Mailboxes include a U.S.P.S. approved 4C horizontal mailbox unit and a matching free-standing enclosure-minor assembly required
    Ideal for apartments/commercial buildings/residential developments
    For indoor/outdoor use
    Constructed of heavy duty aluminum and stainless steel hardware
    Feature a durable powder coated finish available in aluminum/bronze/black/sandstone
    Accessed from the front through 1-2 easy opening master door panels
    Doors include a heavy duty cam lock with a dust/rain shield and 3 keys
    MB1 doors are 3-1/4" H x 13-1/4" W, MB2 doors are 6-3/4" H x 13-1/4" W, MB3 doors are 10-1/4" H x 13-1/4" W and MB4 doors are 13-3/4" H x 13-1/4" W
    Available in five (5) MB1 equivalent door high units to fifteen (15) MB1 equivalent door high units, plus our popular maximum height units (72”H)
    Available in configurations that are 1 door wide (single column) and 2 doors wide (double column)
    Fully integrated and stand-alone parcel lockers are available in varying sizes: PL3 (10-1/4" H), PL4 (13-3/4" H), PL4.5 (15-1/2" H), PL5 (17-1/4" H) and PL6 (20-3/4" H)
    Most units include a compartment for outgoing mail collection and is labeled "Outgoing Mail"
    Outgoing mail compartment / carrier access door includes the U.S.P.S. master lock access door (lock installed by the U.S.P.S.) and cannot be used for mail distribution
    Outgoing mail compartment includes a 10-3/4" W x 3/4" H mail slot and weather protection hood
    ADA height compliant units available

สเปคสินค้าด้านเทคนิค
  • Unique ref.3900_Series_Free_Standing_4C_Horizontal_Mailboxes_Maximum_Height_Units
  • Product familyCommercial Mailboxes for USPS Delivery
  • กลุ่มผลิตภัณฑ์4C Free-Standing
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2017-09-21
  • หมายเลขฉบับ1
  • สูง (นิ้ว)72
  • ความลึก (นิ้ว)19
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักAluminium
  • วัสดุรองSteel
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ตู้ไปรษณีย์
  • Uniclass 2015 CodePr_40_70_50
  • Uniclass 2015 DescriptionMail equipment
  • CSI MasterFormat 2014 Code10 55 23
  • CSI MasterFormat 2014 TitleMail Boxes
  • OmniClass Number23-19 15 11
  • OmniClass TitleMail Boxes
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

พื้นที่การขาย

อเมริกาเหนือ
กรีนแลนด์
แซ็ง-บาร์เตเลมี
กวาเดอลูป
กัวเตมาลา
กือราเซา
เกรเนดา
คอสตาริกา
คิวบา
เครือรัฐดอมินีกา
แคนาดา
จาเมกา
ซินต์มาร์เติน
เซนต์คิตส์และเนวิส
เซนต์ลูเซีย
เซนต์วินเซนต์และเกรนาดีนส์
แซงปีแยร์และมีเกอลง
แซงมาร์แตง
ตรินิแดดและโตเบโก
นิการากัว
เนเธอร์แลนด์แคริบเบียน
บาร์เบโดส
บาฮามาส
เบลีซ
เบอร์มิวดา
ปานามา
เปอร์โตริโก
มอนต์เซอร์รัต
มาร์ตินีค
เม็กซิโก
สหรัฐอเมริกา
สาธารณรัฐโดมินิกัน
หมู่เกาะเคย์แมน
หมู่เกาะเติกส์และหมู่เกาะเคคอส
หมู่เกาะบริติชเวอร์จิน
หมู่เกาะเวอร์จินของสหรัฐ
อารูบา
เอลซัลวาดอร์
แองกวิลลา
แอนติกาและบาร์บูดา
ฮอนดูรัส
เฮติ