เผยแพร่สินค้าของคุณ
43000 Series Premier Wood Lockers - Triple Tier - Standard Hasps - 1 Wide
Salsbury Industries

43000 Series Premier Wood Lockers - Triple Tier - Standard Hasps - 1 Wide

Constructed of high- pressure premium laminate and industrial grade particle board, the Salsbury 43000 series 12" wide triple tier premier wood lockers offer ample space for personal storage needs and are ideal for settings requiring contemporary designs and finishes. These spacious 12" wide premier wood lockers feature a decorative laminate finish that is stain and scratch resistant and available in arctic white, winter fog, carbon mesh, silver teak, red oak and skyline walnut premium finishes. 12" wide premier lockers come in 15”, 18” and 21” depths and feature matching edge banding around the doors and front frames. Optional matching laminated sloping hoods and side panels easily attach to 12" wide premier lockers and provide a finished look to an individual locker or a row of lockers. 12" wide premier lockers include a 4” high black base and measure six (6) feet high (add 4” for the base). All locker doors are 12’’ W x 3/4’’ D and include a black name / number plate (custom engraving #44460 is available as an option upon request). All locker doors also feature European soft-close hinges with opening angles of 110 degrees and include decorative hasps for padlocks. One wide premier lockers are available as fully assembled units only. Three (3) wide premier lockers are also available as fully assembled units only and require minor assembly.
สเปคสินค้า
  • Constructed of industrial grade particleboard and covered with premier high-pressure laminate that is stain and scratch resistant with a decorative interior finish Ideal for health clubs, locker rooms, country clubs, day spas, sports and athletic facilities or wherever a professional environment is desired Available in arctic white, winter fog, carbon mesh, silver teak, red oak, or skyline walnut finish and include a black name / number plate Premier lockers are available with hasps, resettable combination locks, or electronic locks Premier lockers include a black laminated base and are available in 6 feet high (add 4" for base) 15" deep lockers have a compartment size that is 10-3/4" wide, 34-3/4" high and 13-3/4" deep 18" deep lockers have a compartment size that is 10-3/4" wide, 34-3/4" high and 16-3/4" deep 21" deep lockers have a compartment size that is 10-3/4" wide, 34-3/4" high and 19-3/4" deep Each compartment includes a 5" deep shelf and a double prong ceiling hook Available as 1 wide or 3 wide units 1 wide units come fully assembled while 3 wide units require minor assembly All locker doors are 12" wide x 3/4" deep All locker doors include European soft close hinges and matching edge banding Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936
สเปคสินค้าด้านเทคนิค
  • Unique ref.43000_Series_Premier_Wood_Lockers_Triple_Tier_Standard_Hasps_1_Wide
  • Product familyPremier Wood Lockers
  • กลุ่มผลิตภัณฑ์12"W Lockers
  • ประเภทDigital Inventory (สินค้า)
  • วันที่เผยเเพร่2024-04-19
  • หมายเลขฉบับ1
  • สูง (นิ้ว)76
  • กว้าง (นิ้ว)12
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักMDF
  • วัสดุรองLaminate
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ชั้นและที่เก็บของ

พื้นที่การขาย

อเมริกาเหนือ
กรีนแลนด์
แซ็ง-บาร์เตเลมี
กวาเดอลูป
กัวเตมาลา
กือราเซา
เกรเนดา
คอสตาริกา
คิวบา
เครือรัฐดอมินีกา
แคนาดา
จาเมกา
ซินต์มาร์เติน
เซนต์คิตส์และเนวิส
เซนต์ลูเซีย
เซนต์วินเซนต์และเกรนาดีนส์
แซงปีแยร์และมีเกอลง
แซงมาร์แตง
ตรินิแดดและโตเบโก
นิการากัว
เนเธอร์แลนด์แคริบเบียน
บาร์เบโดส
บาฮามาส
เบลีซ
เบอร์มิวดา
ปานามา
เปอร์โตริโก
มอนต์เซอร์รัต
มาร์ตินีค
เม็กซิโก
สหรัฐอเมริกา
สาธารณรัฐโดมินิกัน
หมู่เกาะเคย์แมน
หมู่เกาะเติกส์และหมู่เกาะเคคอส
หมู่เกาะบริติชเวอร์จิน
หมู่เกาะเวอร์จินของสหรัฐ
อารูบา
เอลซัลวาดอร์
แองกวิลลา
แอนติกาและบาร์บูดา
ฮอนดูรัส
เฮติ