เผยแพร่สินค้าของคุณ
KERDI-SHOWER-R
KERDI-SHOWER-R
    Schluter Systems

    KERDI-SHOWER-R

    Schluter®-KERDI-SHOWER-R is a lightweight, prefabricated shower ramp with integrated waterproofing for creating accessible, curbless showers.

    • Designed to integrate with the Schluter®-Shower System
    • Ideal for creating curbless showers
    • Provides wheelchair access to shower areas; adheres to ADA required slope ratio
    • Features integrated KERDI waterproofing
    • Made of lightweight, expanded polystyrene
    สเปคสินค้า
    • Function:

      Schluter ®-KERDI-SHOWER-R is a lightweight, expanded polystyrene shower ramp with integrated Schluter®-KERDI waterproofing, designed to facilitate the construction of access ramps for tiled showers. The ramp integrates with the Schluter® -Shower System to create accessible, curbless showers and adheres to the ADA’s slope ratio.

      Installation:

      For complete installation guidelines and warranty criteria for shower applications, please download the Schluter®-Shower System Installation Handbook and view the installation videos available below.

      Keywords: Shower ramp, prefabricated ramp, waterproof, Kerdi

    สเปคสินค้าด้านเทคนิค
    • Unique ref.schluter-kerdi-shower-r
    • Product familyShower System
    • กลุ่มผลิตภัณฑ์Prefabricated Substrates
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2026-06-16
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPolystyrene (EPS)
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - แผ่นกันซึม
    • IFC classificationSanitary Terminal
    • รหัส ETIMEC011443
    • ชื่อ ETIMShower tray
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 42 23
    • CSI MasterFormat 2014 TitleCommercial Showers
    • OmniClass Number23-31 17 15
    • OmniClass TitleShower Enclosure Bases