เผยแพร่สินค้าของคุณ
Bender Wall Mounted Steel Shelves
Bender Wall Mounted Steel Shelves
Bender Wall Mounted Steel Shelves
Bender Wall Mounted Steel Shelves
Bender Wall Mounted Steel Shelves
Bender Wall Mounted Steel Shelves
Bender Wall Mounted Steel Shelves
Bender Wall Mounted Steel Shelves
Bender Wall Mounted Steel Shelves
    Shelfology

    Bender Wall Mounted Steel Shelves

    The Bender Wall Mounted Shelves take shelving to a whole new level by integrating sharp, crisp 90° angles into one lip-biting package. It seems scandalous that something so sleek could be so sturdy; however, in true Shelfology fashion, we’ve taken sleek + modern shelving to the next level. The Bender backplate can be mounted above or below the shelf, creating a super-satisfyingly flush look.

    • 30 Contemporary matte colors, + gloss Black or White.
    • Color is applied with a durable powder coat process designed to last
    • Ships as a fully assembled wall shelf ready to install
    • Manufactured from top-quality American steel made with 70% recycled content.
    • Custom lengths and configurations available upon request
    • Designed and produced in beautiful middle-of-nowhere Idaho, with sweat, tears, and Ameri-quality awesomeness
    สเปคสินค้า
      • Choose a shelf length of 24", 36", or 48" with a 6" depth
      • Solid 14 gauge steel construction
      • Made with 70% recycled content
      • Powder Coat Finish
      • Matching Hardware Included
    สเปคสินค้าด้านเทคนิค
    • Unique ref.bender-wall-mounted-shelves
    • Product familyReady To Hang Systems
    • กลุ่มผลิตภัณฑ์Wall Mounted Shelves
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2021-10-05
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักSteel
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ชั้นและที่เก็บของ
    • IFC classificationFurnishing Element
    • รหัส ETIMEC011163
    • ชื่อ ETIMShelf
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_78
    • Uniclass 2015 DescriptionShelves
    • CSI MasterFormat 2014 Code10 56 17
    • CSI MasterFormat 2014 TitleWall-Mounted Standards and Shelving
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings