เผยแพร่สินค้าของคุณ
Loxon® Acrylic Block Surfacer
Sherwin-Williams Paints

Loxon® Acrylic Block Surfacer

Sherwin-Williams

Sherwin-Williams remains committed to the architect community as together we navigate a new way of working. From virtual options for continuing education courses to product specification needs, ask and your Sherwin-Williams Account Executive will answer (visit Sherwin-Williams website for a Rep list).  As always, you can also continue to access tools and resources 24/7 using mySW.com to order fandecks, designer tools, catalogs, oversized color samples and more.

Save time, extend your exterior painting season and solve your fresh mortar problems with Loxon Block Surfacer. This primer sealer can be applied to fresh mortar after just 7 days, allowing you to turn jobs around fast and deliver a finished project quickly. Loxon weighs 1/3 less than other block filler products and backrolls faster with less effort and has excellent pore filling characteristics. Loxon Block Surfacer reduces topcoat usage, and helps prevent alkali burn, delamination and water damage. Minimize project delays and paint failures, and enjoy labor savings with Loxon Block Surfacer.

Product Features

  • Excellent filling and sealing properties
  • Lightweight technology acrylic resin weighs 30% less than concrete block fillers
  • Alkali resistant (from 8 to 13 pH)
  • Use at temperatures down to 35° F
  • Allows topcoating with all types of finishes, including high-performance epoxies
  • For interior and exterior poured and precast concrete, concrete block, cinder block and stucco

ติดต่อกับ Sherwin-Williams Paints

สเปคสินค้าด้านเทคนิค
  • Unique ref.sw-004
  • Product familyPaints and Varnishes
  • กลุ่มผลิตภัณฑ์Loxon®
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2020-02-01
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักPaint
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - สี เคลือบเงา และวัสดุปิดผิว
  • IFC classificationSurface
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
  • Uniclass 2015 CodePr_35
  • Uniclass 2015 DescriptionCovering and finishing products
  • CSI MasterFormat 2014 Code09 00 00
  • CSI MasterFormat 2014 TitleFinishes
  • OmniClass Number23-15 21 11
  • OmniClass TitlePaints and Varnishes
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

พื้นที่การขาย

อเมริกาเหนือ
สหรัฐอเมริกา