เผยแพร่สินค้าของคุณ
ConFlex™  Block Filler
Sherwin-Williams Paints

ConFlex™ Block Filler

Sherwin-Williams

Sherwin-Williams remains committed to the architect community as together we navigate a new way of working. From virtual options for continuing education courses to product specification needs, ask and your Sherwin-Williams Account Executive will answer (visit Sherwin-Williams website for a Rep list).  As always, you can also continue to access tools and resources 24/7 using mySW.com to order fandecks, designer tools, catalogs, oversized color samples and more.

ConFlex™ Block Filler is a commercial strength acrylic block filler that provides a great foundation for most interior and exterior precast concrete, concrete block, and cinder block substrates. Its acrylic latex formula features enhanced filling qualities so you can apply it with confidence — even over spalled and deteriorated concrete surfaces. In addition to its exceptional filling characteristics, ConFlex Block Filler also helps deliver a smooth uniform finish with great hiding. When the project demands a commercial strength filler, trust ConFlex Block Filler to provide a smooth, attractive foundation and great results.

ติดต่อกับ Sherwin-Williams Paints

สเปคสินค้าด้านเทคนิค
  • Unique ref.sw-068
  • Product familyPaints and Varnishes
  • กลุ่มผลิตภัณฑ์ConFlex™
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2020-01-27
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักPaint
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - สี เคลือบเงา และวัสดุปิดผิว
  • IFC classificationSurface
  • UNSPSC nameFinishing materials and products
  • UNSPSC code301519
  • Uniclass 2015 CodePr_35
  • Uniclass 2015 DescriptionCovering and finishing products
  • CSI MasterFormat 2014 Code09 00 00
  • CSI MasterFormat 2014 TitleFinishes
  • OmniClass Number23-15 21 11
  • OmniClass TitlePaints and Varnishes
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES