เผยแพร่สินค้าของคุณ
(BR) Essential LED Panel
Signify Brazil

(BR) Essential LED Panel

A luminária Essential LED Panel é uma solução econômica que oferece uma iluminação diferenciada e com alta vida útil. Mais confiável, mais profissional, a solução de LED mais acessível para escritórios. Que permite criar um ambiente nos escritórios melhor iluminado e mais confortável.

สเปคสินค้า
  • • Design fino e elegante construída com material de alta qualidade;

    • Sistema anti-amarelamento em toda vida útil do produto;

    • Vida útil longa disponível em três temperaturas de cor;

    • Fluxo luminoso aproximado de 4.200 lm;

    • Eficácia luminosa de até 125 lm/W;

    • Grau de proteção IP40 na parte frontal;

    • Vida útil de 50.000 h a 25°C;

    • Alimentação 100-277V, 50/60 Hz;

สเปคสินค้าด้านเทคนิค
  • Unique ref.essential-led-panel
  • ประเภทวัสดุก่อสร้าง
  • วันที่เผยเเพร่2025-02-22
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectไฟ - การติดเพดาน
  • IFC classificationLight Fixture

พื้นที่การขาย

อเมริกาใต้
บราซิล

สินค้าใกล้เคียง

4.8 จาก 5 ดาว 4.8 (26)