เผยแพร่สินค้าของคุณ
Siniat Nida wall Cementex 70/95/120
Siniat PL
Archived

Siniat Nida wall Cementex 70/95/120

The interior walls are used to separate the individual rooms in the building and, depending on their functions, they meet stringent requirements in terms of statics, acoustics and fire protection. Partition walls are mostly made of drywall systems of profiles with different width dimensions: 50, 75 or 100 mm with a single or double layer of plasterboard or cement board. The materials used to make partition walls have important properties, such as acoustic insulation, fire insulation and moisture resistance; they also must be easy to install and remove to ensure the highest comfort of the room.

Nida 70A50 Cementex is a 2-truck partition on C50 profiles with Nida Plasterboards sheating (1x10mm both sides). Between trucks there is a 5mm gap. This kind of pertition provide very good mechanical and acoustic properties, as well as fire protection. 

สเปคสินค้า
  • 70/95/120 mm partition wall on a NIDA C50/C75/C100 steel structure with a 10 mm double-sided NIDA plasterboard layer. Maximum wall height from3250 mm to 5000 mm.System's properties: 

    • NIDA 70A50/Cementext: weight 31.0 kg/m2; sound insluation RW=45dB; fire resistance EI30, maximum wall high = 3250mm.
    • NIDA 95A75/Cementext: weight 31.0 kg/m2; sound insluation RW=49dB; fire resistance EI30, maximum wall high = 4500mm..
    • NIDA 120A100/Cementext: weight 32.0 kg/m2; sound insluation RW=51dB; fire resistance EI30, maximum wall high = 5000mm.

    99/124 mm partition wall on a NIDA C75/C100 steel structure with a 12 mm double-sided NIDA plasterboard layer. Maximum wall height from4500 mm to 5000 mm. System's properties depending on used panel types:

    • NIDA 99A75/Cementext: weight 37.0 kg/m2; sound insluation RW=51dB; fire resistance EI60
    • NIDA 124A100/Cementext: weight 37.0 kg/m2; sound insluation RW=53dB; fire resistance EI60.


สเปคสินค้าด้านเทคนิค
  • Unique ref.Nida_wall_Cementex
  • Product familyWalls
  • กลุ่มผลิตภัณฑ์Partition walls
  • ประเภทวัสดุก่อสร้าง
  • วันที่เผยเเพร่2021-02-09
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักCementitious
  • วัสดุรองCellulose
  • ออกเเบบโดยโปแลนด์
  • ผลิตโดยโปแลนด์
การจำแนกประเภท
  • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - แผ่นยิปซัมและไฟเบอร์
  • IFC classificationWall
  • Uniclass 2015 CodeSs_25_10_30_35
  • Uniclass 2015 DescriptionGypsum board partition systems
  • OmniClass Number23-15 11 11 11
  • OmniClass TitleGypsum Board Fixed Partitions