เผยแพร่สินค้าของคุณ
Clothing locker H301
Clothing locker H301
Clothing locker H301
Clothing locker H301
Clothing locker H301
Clothing locker H301
Clothing locker H301
Clothing locker H301
Clothing locker H301
Clothing locker H301
    Sonesson Inredningar

    Clothing locker H301

    Full height clothing locker. Interior consists of: Shelf, clothing rail with two anchor hooks and a towel hook on the inside of the door (when choosing std. door). The locker is available with either a flat or sloping roof. This locker has a fully welded body with thick steel material for maximum strength and has extra durable powder coating on all surfaces. The floor in the locker is flat without any obstuctions and no threshold in order to make the cleaning as easy as possible. We have a vast variety of legs, sockels, benches to choose from. Furthermore, a great number of different doors in both steel and laminate. Where you as customer can choose standard or special colors or motives (fotolaminate). A number of different locks, both mechanical and electrical. We also supply decorative end panels in laminate if you desire. Our clothing lockers are (as all our lockers) GS approved which guarantees you a high quality, durability and modern construction methods.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.clothing-locker-h301
    • Product familyStorage
    • กลุ่มผลิตภัณฑ์Cabinets
    • วันที่เผยเเพร่2025-05-20
    • หมายเลขฉบับ1
    ลิงค์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ชั้นและที่เก็บของ

    สินค้าใกล้เคียง

    4.6 จาก 5 ดาว 4.6 (5)
    4.5 จาก 5 ดาว 4.5 (46)
    3.9 จาก 5 ดาว 3.9 (10)