เผยแพร่สินค้าของคุณ
Line Based Generic Casework
Line Based Generic Casework
    Southwest Solutions Group

    Line Based Generic Casework

    Generic Casework - Planning Model

    This line-based generic casework family is perfect for experimenting with casework layouts. Integrated options allow you to compose the perfect arrangement before deciding on individual cabinet types.

    • Line-based casework family can be used in any project to plan cabinet layouts
    • Integrated options for counter overhangs, top cabinets, and angled or soffit tops
    • Detailed dimensions for overhangs, toe kicks, and backsplash can be found in the type menu


    This casework model is a line-based family. To use, insert the family and draw a line the length of your intended casework group. The model will insert with the back of the casework on the line. Adjust your desired dimensions in the Dimensions category in the property browser. Use the checkboxes in the construction category of the properties browser to view or hide additional options, such as counter overhangs, backsplash, top cabinets, and top types.
    สเปคสินค้า
      • Casework is shown as laminate by default but materials can be adjusted to your preference
      • Flexible parameters allow for virtually any cabinetry size and type
    สเปคสินค้าด้านเทคนิค
    • Unique ref.SSG_Casework_Generic_LAM
    • Product familyBusiness
    • กลุ่มผลิตภัณฑ์Administration, Mail Room, Storage, Break Room and Casework
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-06-22
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักLaminate
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - ชั้นและที่เก็บของ
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 32 16
    • CSI MasterFormat 2014 TitleManufactured Plastic-Laminate-Clad Casework
    • OmniClass Number23-21 19 11 13
    • OmniClass TitleWood Modular General Casework
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings