เผยแพร่สินค้าของคุณ
mWAVE, Architectural Electric Infrared Heater
mWAVE, Architectural Electric Infrared Heater
mWAVE, Architectural Electric Infrared Heater
mWAVE, Architectural Electric Infrared Heater
    Superior Radiant Products

    mWAVE, Architectural Electric Infrared Heater

    The SRP® mWAVE™ Series represents a solution in architectural climate control, blending a low-profile profile with high-efficiency radiant engineering. Built in North America to rigorous manufacturing standards, this architectural electric infrared heater is designed specifically for commercial and residential environments where aesthetics and long-term durability are equally important.

    Featuring a fully sealed IP65 weatherproof housing, the mWAVE™ delivers dependable performance in completely unsheltered outdoor applications, making it suitable for restaurant patios, hospitality venues, casino decks, and residential outdoor spaces.

    • Patented High-Efficiency Reflector: Engineered with a proprietary geometric curvature that outperforms standard polished aluminum reflectors, providing superior radiant focus and uniform heat distribution across the patio floor.
    • Advanced Carbon Sock Tech: Woven carbon sleeve element operates cooler with less glare than traditional coiled wires, delivering gentle warmth without harsh light or hot spots.
    • Low-Glare Medium-Wave Technology: Utilizes advanced quartz elements that convert electrical energy into deep-penetrating infrared heat with minimal visible light glare, preserving the original ambient lighting design of high-end spaces.
    • IP65 Weatherproof Certification: Fully sealed construction protecting internal wiring and components from dust, rain, and heavy seasonal moisture without requiring external protective shields or canvas covers.
    • Dual Control Configurations: Available in a SMART model featuring integrated Wi-Fi connectivity for the TuyaSmart/Smart Life mobile ecosystems (complete with 5-level staging and zone grouping), or a PRO model engineered for direct hard-wiring into Building Automation Systems (BAS) and occupancy sensors.
    สเปคสินค้า
    • NOTES:

      1. INSTALLATION TO BE COMPLETED IN ACCORDANCE WITH MANUFACTURER'S SPECIFICATIONS.

      2. DO NOT SCALE DRAWING.

      3. THIS DRAWING IS INTENDED FOR USE BY ARCHITECTS, ENGINEERS, CONTRACTORS, CONSULTANTS, AND DESIGN PROFESSIONALS FOR PLANNING PURPOSES ONLY.

      4. ALL INFORMATION CONTAINED HEREIN WAS CURRENT AT THE TIME OF DEVELOPMENT BUT MUST BE REVIEWED AND APPROVED BYTHE PRODUCT MANUFACTURER TO BE CONSIDERED ACCURATE.

      5. CONTRACTOR'S NOTE: FOR PRODUCT AND COMPANY INFORMATION VISIT CADDetails AND ENTER REFERENCE NUMBER 5433-033.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.mwave-architectural-electric-infrared-heater
    • Product familyElectric Infrared Heaters
    • กลุ่มผลิตภัณฑ์Medium Wave Electric Infrared Heaters
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2026-07-27
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • ออกเเบบโดยแคนาดา
    • ผลิตโดยแคนาดา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - ฮีตเตอร์