เผยแพร่สินค้าของคุณ
Touch Free Wall Mounted Faucet, APOLLO ALE, SKU: 340700
Stern Engineering

Touch Free Wall Mounted Faucet, APOLLO ALE, SKU: 340700

Touch free electronic wall-mounted faucet operated by IR sensor.

For cold or premixed water.

Includes options for wave or prox operation, and accessories for brick wall installation.

Advantages:
  • Drastically reduces water consumption
  • No physical contact. Helps to protect users against cross contamination
  • Concealed installation, all components inside the box which makes it serviceable from the front
  • Sensor settings adjustable by remote control
  • Easy installation
สเปคสินค้า
  • Power Source: 9V Transformer
    Model Features: Concealed installation in dry walls. Default Wave activation: Once the users place their hands at a close proximity to the sensor. Water will shut off if the users place their hands at a close proximity to the sensor again or once a factory set flow time of 8 seconds will pass. The flow time is adjustable on site by remote control. Optional Prox activation: Automatic activation when the users bring their hands within the sensor range and stops when the users remove their hands.
สเปคสินค้าด้านเทคนิค
  • Unique ref.apollo-ale
  • Product familyTouch Free Wall Mounted Faucets Touchless
  • กลุ่มผลิตภัณฑ์Apollo AL
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2022-05-26
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • ออกเเบบโดยอิสราเอล
  • ผลิตโดยอิสราเอล
การจำแนกประเภท
  • หมวดหมู่ BIMobjectสุขภัณฑ์ - ก๊อกน้ำเย็นและก๊อกผสม
  • IFC classificationSanitary Terminal
  • รหัส ETIMEG017610
  • ชื่อ ETIMSanitary taps
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures