เผยแพร่สินค้าของคุณ
Floor Mounted
Barrier Free Tepid Emergency Shower
Model: T3015-EP-NUL-NAAB
Stingray Systems

Floor Mounted Barrier Free Tepid Emergency Shower Model: T3015-EP-NUL-NAAB

Floor Mounted Tepid Emergency Shower Model: T3010-EP-NUL-NAAB ASSE1071 Thermostatic Emergency Mixing Valve integrated into the CORE of the Shower Thermostatic control at the fixture Eliminates the need to specify or install separate mixing valve ABS shower head resist chemicals; “First Aid Red” provides high visibility Stainless Steel shower head options (See Data Sheet) Both shower heads feature a uniform “non-forceful” ANSI-compliant spray pattern and flow rate that increases comfort and promotes proper use Nickel plated stay-open ball valve ensures uninterrupted flow Stainless Steel Pull Handle activates flow Choice of epoxy, galvanized, or stainless steel piping ANSI-compliant signage included with each unit
สเปคสินค้าด้านเทคนิค
  • Unique ref.floor-mounted-barrier-free-tepid-emergency-shower-model-t3015-ep-nul-naab
  • Product familyTepid Emergency Shower
  • กลุ่มผลิตภัณฑ์T3015-EP-NUL-NAAB
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2025-03-28
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - วาล์ว
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls