เผยแพร่สินค้าของคุณ
T3036 Shower Cabinet Unit
Stingray Systems

T3036 Shower Cabinet Unit

Wall Mounted Tepid to the Core B/F Emergency Shower Model: T3035-EP-NUL-NAAB ASSE1071 Thermostatic Emergency Mixing Valve integrated into the CORE of the Barrier Free Shower Thermostatic control at the fixture Eliminates the need to specify or install separate mixing valve Tepid to the Core Barrier Free Emergency Shower provides universal access ABS shower head resist chemicals; “First Aid Red” provides high visibility Stainless Steel shower head options (See Data Sheet) Both shower heads feature a uniform “non-forceful” ANSI-compliant spray pattern and flow rate that increases comfort and promotes proper use Nickel plated stay-open ball valve ensures uninterrupted flow Stainless Steel Barrier Free Pull Handle activates flow Choice of epoxy, galvanized, or stainless steel piping ANSI-compliant signage included with each unit
สเปคสินค้าด้านเทคนิค
  • Unique ref.t3036-shower-cabinet-unit
  • Product familyShower Cabinet
  • กลุ่มผลิตภัณฑ์T3036 Shower Cabinet Unit
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2025-03-28
  • หมายเลขฉบับ1
ลิงค์
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - วาล์ว
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls