เผยแพร่สินค้าของคุณ
Wall Mounted
Barrier Free Eyewash
Model: S2235-NP-NFT-ABNA
Stingray Systems

Wall Mounted Barrier Free Eyewash Model: S2235-NP-NFT-ABNA

Wall Mounted Barrier Free Eyewash Model: S2235-NP-NFT-ABNA Wall Mounted Barrier Free Station provides universal accessibility ABS bowl resists chemicals; “First Aid Red” provides high visibility Stainless Steel bowl option (see Data Sheet) Self-draining eyewash block reduces bacteria growth Dust covers protect eyewash block when not in use Centrally located activator is easy to find if sight is impaired Nickel plated stay-open ball valve ensures uninterrupted flow Integral spray diverter equalizes flow to each spray head ANSI-compliant signage included with each unit Stingray’s Wall Mounted Eyewash Station can be bundled with patented ASSE1071 emergency mixing valve technology (see below) to deliver a complete ANSI Z358.1 solution.
สเปคสินค้าด้านเทคนิค
  • Unique ref.wall-mounted-barrier-free-eyewash-model-s2235-np-nft-abna
  • Product familyBarrier Free Eyewash
  • กลุ่มผลิตภัณฑ์S2235-NP-NFT-ABNA
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2025-03-28
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - วาล์ว
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls