เผยแพร่สินค้าของคุณ
Glass Doors - 1 Panel Designs
Supa Doors US

Glass Doors - 1 Panel Designs

Standard Door Designs
All doors are solid stile and rail construction that are all Built To Order, allowing for customization on the fly and are available in any standard heights up to 8’0” tall and 3’6” wide (larger doors available upon request). Stile and rail dimensions may be adjusted without affecting the pricing, including multiple sticking profiles and panel options. Door Thicknesses include 1-3/8", 1-3/4" and 2-1/4". ALL Panel doors may be fire rated in 20 minutes, 45 minutes, 60 minutes, and 90 minutes with concealed closer options. SUPA Doors proudly carry a limited Lifetime Warranty and are STC sound rated to minimize noise (STC 32-45). Doors can qualify toward multiple LEED credits and are manufactured in the USA. Clear, Frosted, and Specialty Glass may be substituted for all panels, and all doors can include prehung wood jambs if desired. Matching stain grade veneer doors available in addition to the standard MDF doors. Please see catalogue for details.
สเปคสินค้าด้านเทคนิค
  • Unique ref.supadoors-glass-1panel
  • Product familyDoor
  • กลุ่มผลิตภัณฑ์Glass
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2014-05-16
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักGlass
  • วัสดุรองWood
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประตู - อุปกรณ์ประตู
  • IFC classificationDoor
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 14 00
  • CSI MasterFormat 2014 TitleWood Doors
  • OmniClass Number23-17 11 15
  • OmniClass TitleWood Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors
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
3.7 จาก 5 ดาว 3.7 (11)
4.8 จาก 5 ดาว 4.8 (25)
3.9 จาก 5 ดาว 3.9 (7)