เผยแพร่สินค้าของคุณ
Elite Essentials Decking
Elite Essentials Decking
    Sylvanix

    Elite Essentials Decking

    Only available in select geographic markets, Sylvanix Elite Essentials captures the elegance and essence of real hardwood timber, with deep embossed wood graining that creates a visual and textural difference you can see and feel. The richness and beauty of Elite Essentials’ natural wood look brings warmth and character to any design.

    Beautifully Resilient Colors

    Elite Essentials grooved decking features the same richness of color, detailed wood grain embossing, and wire brushed finish as our Elite Collection decking – but at a huge savings.

    สเปคสินค้า
    • Features and Benefits

      • 360° protective encapsulation including the groove
      • Low-maintenance, easy to clean
      • Never needs painting or staining
      • Superior anti-fading technology
      • No splinters, cracks, or warping
      • Rot, mold, and mildew resistant
      • Exceptional moisture resistance
      • Authentic wood grain texture
      • Natural looking, multi-tonal hues
      • Impervious to insects
      • Does not cup or crown
      • Contains recycled Eucalyptus wood fiber with natural mold and mildew resistance
      • Environmentally friendly
      • Made with 90% recycled content
      • Reuses post-consumer recycled plastics
      • No new trees cut down
      • No harsh chemicals or VOCs
      • Brushed finish for reduced sheen and enhanced traction when wet
      • 25 year limited warranty
    สเปคสินค้าด้านเทคนิค
    • Unique ref.elite-essentials
    • Product familyDecking
    • กลุ่มผลิตภัณฑ์Elite Essentials Decking
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-03-13
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักComposite
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ไม้กระดานคอมโพสิต
    • IFC classificationFloor
    • Uniclass 2015 CodePr_25_71_97_94
    • Uniclass 2015 DescriptionWood-plastics composite deck boards
    • CSI MasterFormat 2014 Code06 73 00
    • CSI MasterFormat 2014 TitleComposite Decking
    • OmniClass Number23-13 35 23 11
    • OmniClass TitleStructural Floor Decks
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
    4.8 จาก 5 ดาว 4.8 (72)