เผยแพร่สินค้าของคุณ
iD Click Ultimate 70
Tarkett

iD Click Ultimate 70

iD Click Ultimate takes rigid surface flooring to the next level. Now, you can combine the look, feel and strength of wood and stone with all the advantages of luxury vinyl tiles. Easily installed on almost all surfaces - even ceramic tiles - iD Click Ultimate allows you to deliver perfect installations and meet your project’s and client’s requirements in minimum time.

Driven by innovation, our Rigid Composite Core+ (RCC+) technology takes SPC flooring to new heights. Its advanced technology offers superior durability and stability through a co-extrusion production process. The triple-layer construction and carefully engineered formula provide exceptional resistance to shocks and heavy loads, enhancing dimension stability. Our GenClick® locking system leverages this technology in iD Click Ultimate tiles, making them fit for use in any and all surroundings, even bathrooms. To meet the challenges set by high-traffic areas in particular, Tarketts proprietary TEKTANIUM™ PU coating guarantees easy maintenance and unequalled protection of its eye-catching ultra matt finish. In addition, Soundblock acoustic backing reduces harsh heel to floor sounds to a near whisper.

Matching this new standard in rigid surface flooring, our new Digital Printing Technology produces designs of next-level realism: scanned directly from the natural wood and stone patterns that inspired them and reproduced in high definition with minimal repetition.

สเปคสินค้า
    • Made in Europe
    • Unrivalled Natural wood and stone designs
    • Ultra matt TEKTANIUM™️ finish
    • Ultimate resistance to scuffs, scratches and stains
    • Install directly over most existing floorings
    • Suitable for bathrooms
    • Low CO2 emissions
    • Recyclable through ReStart®️
สเปคสินค้าด้านเทคนิค
  • Unique ref.tarkett-id-click-ultimate-70
  • Product familyTARKETT
  • กลุ่มผลิตภัณฑ์Flooring - Modular Vinyl
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2023-07-21
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักVinyl
  • ออกเเบบโดยโปแลนด์
การจำแนกประเภท
  • หมวดหมู่ BIMobjectพื้น - พื้นไวนิล
  • IFC classificationCovering
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeSs_30_42
  • Uniclass 2015 DescriptionFloor covering and finishing systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

พื้นที่การขาย

เอเชีย ยุโรป แอฟริกา