เผยแพร่สินค้าของคุณ
WireLite® NT Fire-Rated, Impact Safety-Rated Wired Glass with Surface-Applied Film
Archived

WireLite® NT Fire-Rated, Impact Safety-Rated Wired Glass with Surface-Applied Film

Fire-Rated, Impact Safety-Rated Wired Glass with Surface-Applied Film

WireLite® NT is a 17/64" (6.8 mm) thick fire-rated and impact safety-rated glazing material composed of wired glass and surface-applied fire-rated film. It is listed for use in doors, sidelites, transoms and borrowed lites.


  • Fire-rated for up to 90 minutes with required hose stream test
  • Impact safety-rated - meets ANSI Z97.1 and CPSC 16CFR1201 (Cat. I and II)
  • Wired glass with high performance surface-applied fire-rated film
  • Available in Diamond Clear (3/4" pattern) and Georgian Clear (1/2" pattern)
  • Available as an insulated glass unit (IGU)
  • Withstands thermal shock
  • Protects from fire and impact on both sides of the glass
  • Fits in Fireframes® Designer Series frames from TGP, or standard fire-rated frames
  • May be lightly sandblasted or etched on one side without affecting fire rating
  • 3-year limited warranty

Note: This product is not a barrier to radiant heat. This product does not meet test standards ASTM E-119 or UL 263. If your jurisdiction requires a "barrier to heat" product, please contact TGP regarding Pilkington Pyrostop®.

สเปคสินค้า
  • keywords: fire-rated glass, fire rated glass, fire-protective glass, fire protective, fire protective glass, fire glass, fire-rated frames, fire-rated framing, fire rated frames, fire frames, fireframes, Technical Glass Products, TGP, fire-rated windows, fire rated openings, wired glass, wirelite, safety glass, impact glass, impact safety-rated glass, safety glazing

สเปคสินค้าด้านเทคนิค
  • Unique ref.16034
  • Product familyFire-Protective
  • กลุ่มผลิตภัณฑ์WireLite Family
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2013-05-20
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - กระจกและกระจกเคลือบ

สินค้าใกล้เคียง

4.3 out of 5 stars 4.3 (6)
4.5 out of 5 stars 4.5 (11)