เผยแพร่สินค้าของคุณ
FireLite® Standard Fire-Rated Glass Ceramic
Archived

FireLite® Standard Fire-Rated Glass Ceramic

Fire-Rated Glass Ceramic

FireLite® is a 3/16" (5 mm) thick fire-rated glazing material. It is listed for use in non-impact safety-rated locations such as transoms and borrowed lites.

  • ultraHD® Technology for improved surface quality, clarity and color
  • Fire-rated for up to 90 minutes with required hose stream test
  • Clear and wireless glass ceramic
  • Fits in Fireframes® Designer Series frames from TGP, or standard fire-rated frames
  • Large sizes available
  • May be lightly sandblasted or etched on one side without affecting fire rating
  • May be insulated (see FireLite IGU fact sheet)
  • Available in two surface grades: Premium and Standard
  • Withstands thermal shock

Note: This product is not a barrier to radiant heat, as it does not meet test standards ASTM E-119 or UL 263. If your jurisdiction requires a "barrier to heat" product, please contact TGP regarding Pilkington Pyrostop®.

Note: FireLite is not an impact safety-rated product and should not be specified as such. However, TGP does offer FireLite Plus® and FireLite® NT which carry both fire and impact safety ratings. Please contact TGP for more details.

สเปคสินค้า
  • keywords: fire-rated glass, fire rated glass, fire-protective glass, fire protective, fire protective glass, fire glass, fire-rated frames, fire-rated framing, fire rated frames, fire frames, fireframes, Technical Glass Products, TGP, fire-rated windows, fire rated openings, fire rated doors, fire doors, fire-rated doors, fire-rated sidelites, fire rated sidelites, fire rated transoms, fire-rated transoms, impact safety glass, impact-safety glass, safety glass, safety glazing, FireLite, fire-rated glass ceramic

สเปคสินค้าด้านเทคนิค
  • Unique ref.16054
  • Product familyFire-Protective
  • กลุ่มผลิตภัณฑ์FireLite Family
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2013-05-23
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - กระจกและกระจกเคลือบ

สินค้าใกล้เคียง

4.3 out of 5 stars 4.3 (6)
4.3 out of 5 stars 4.3 (6)
3.5 out of 5 stars 3.5 (6)