เผยแพร่สินค้าของคุณ
AIRFOR3 H2O – CENTRIFUGAL AIR CURTAIN WITH HOT WATER COIL AND FRONT AIR INTAKE

AIRFOR3 H2O – CENTRIFUGAL AIR CURTAIN WITH HOT WATER COIL AND FRONT AIR INTAKE

Tecnosystemi’s air curtains are designed and built to optimise the performance of air-conditioning systems in the rooms in which they are installed, compatibly with the users need to enter and leave the premises, often continuously, thus avoiding to open and close entrance doors continuously. This guarantees considerable economic savings, by significantly reducing heat loss. The air curtain positioned internally above the entrance door, generates an air flow that is rapidly forced downwards, creating a clear separation between the volumes of internal and external air, thus enabling the rooms to be properly air-conditioned, with no heat loss in winter and no over-heating in summer. Other benefits derive from the significant reduction in energy consumption, and from the fact that the system prevents the passage of exhaust fumes, dust and insects which may come into the premises when the doors are open.
The air curtain works at variable speed, adjustable by using the manual speed controller (included).

สเปคสินค้า
    • 3 sizes available
    • Colour: White RAL 9010
    • Designed for indoor installation
    • Manual speed controller
    • Water coil inlet: ½”
    • Front air intake
    • Installation: horizontal, h max 3 m from the floor
สเปคสินค้าด้านเทคนิค
  • Unique ref.airfor3-h2o-centrifugal-air-curtain-with-hot-water-coil-and-front-air-intake
  • Product familyAPPLY AIR
  • กลุ่มผลิตภัณฑ์AIR CURTAINS
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2021-09-07
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักGalvanized steel
  • วัสดุรองABS
  • ออกเเบบโดยอิตาลี
  • ผลิตโดยอิตาลี
การจำแนกประเภท
  • หมวดหมู่ BIMobjectงานระบบ (HVAC) - ม่านอากาศ
  • IFC classificationAir Terminal
  • รหัส ETIMEC010007
  • ชื่อ ETIMElectric air curtain
  • Uniclass 2015 CodePr_70_60_36_02
  • Uniclass 2015 DescriptionAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitleAir Curtains
  • OmniClass Number23-33 31 11
  • OmniClass TitleAir Curtains