เผยแพร่สินค้าของคุณ
2135_3-way deviation motorized ball valve with servocontrol.
2135_3-way deviation motorized ball valve with servocontrol.
    TIEMME

    2135_3-way deviation motorized ball valve with servocontrol.

    The motor activated valve can be used for the regulation and recording of the single or multi heating system, with alternative energy, and system of general automation.
    This valve have the function to intercept the thermal carrier fluid and result to be the universal zone valves, applicable in any installation solution. Possibility of manual operation.
    Valves item 2135 have the function of interception and deviate allowing the entry of the fluid from below by sending it to the right or left or vice versa.
    This valves must be installed in respect of the water circulation way shown on the body valve by means of a arrow.

    Full bore ball valves with sermotor with three threaded end Male
    Available with servomotor that operates on the valve:
    Art.2134 - 180° mono-directional rotation

    Wide range available, for every need of connection installation from G3/4" (DN20) a G1" (DN25)

    Aviable products:
    Art.2133 with two Male connections.
    Art.2137 with three Male connections and by-pass.
    Art.2138 with two Male/Female connections.
    Art.2136 with four Male connections.
    Art.2139 without servomotor.


    สเปคสินค้าด้านเทคนิค
    • Unique ref.2135_Motorized-deviation-valve_Valvola-deviatrice-motorizzata
    • Product familyVALVES AND TAPS
    • กลุ่มผลิตภัณฑ์MOTORIZED BALL VALVES
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2026-09-09
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักBrass
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - อื่่นๆ
    • IFC classificationValve
    • รหัส ETIMEC011540
    • ชื่อ ETIMThree way ball valve
    • Uniclass 2015 CodeSs_60
    • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves
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
    Common.Footer.ValueProp.Image.AltText