เผยแพร่สินค้าของคุณ
Bartender Station Cabinets
Bartender Station Cabinets
Bartender Station Cabinets
Bartender Station Cabinets
    Trex Outdoor Kitchens

    Bartender Station Cabinets

    4.1 จาก 5 ดาว4.1(23 รีวิว)

    Trex® Outdoor Kitchens™ works with high-quality brands to provide customers with a variety of outdoor bar accessories – each designed to fit your specific needs. Choose from compact two-drawer units, sleek glass-front fridges, or even ones with panels that perfectly match your Trex Outdoor Kitchen cabinetry. Our in-house experts can guide your decision on brand, features, and style in order to help you create your dream outdoor kitchen and bar.

    Designing Your Outdoor Kitchen & Bar

    Many people assume that designing an outdoor bar is unfeasible due to the current layout of their outdoor kitchen, harsh climates or monetary factors. But this doesn’t have to be the case. When you work with Trex® Outdoor Kitchens™’s team of in-house design experts and distribution partners, adding a bar to your outdoor kitchen is practical and fun.

    Trex Outdoor Kitchens works with high-quality brands to provide customers with a variety of outdoor bar accessories – each designed to fit your specific needs and the surrounding environment. Choose from compact two-drawer units, sleek glass fridges, or even fridges with panels that perfectly complement your Trex Outdoor Kitchens Stainless Outdoor Kitchen cabinetry.

    สเปคสินค้า
    • Essential Outdoor Bar Accessories

      Design an outdoor entertaining space that accommodates any situation, from a small family gathering to a large summer barbecue by incorporating the most popular bartending systems. A few of our favorite outdoor bar accessories include:

      • Kegerator – Perfectly chilled beer will be the highlight of your summer barbecues. Adding a kegerator to your outdoor kitchen will ensure that your beer is always cold and within arm’s reach.
      • Wine Cooler – A high-quality wine cooler is the ultimate in luxury outdoor living. Enjoy wine with outdoor dinner parties during those quiet evenings in the summer.
      • Ice Storage – Blending frozen drinks outdoors is simple when you can choose from a variety of ice storage and ice making options.
      • Glassware Storage – Make sure that you have everything you need to mix up tasty cocktails in your outdoor kitchen with durable cabinetry and storage options. All Trex Outdoor Kitchen cabinets perfectly complement your outdoor kitchen and bar.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.bartender-station-cabinets
    • Product familyCabinetry
    • กลุ่มผลิตภัณฑ์Appliance Cabinets
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2022-01-26
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักStainless steel
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectห้องครัว - ตู้ครัว
    • Uniclass 2015 CodePr_40_30_78_43
    • Uniclass 2015 DescriptionKitchen bench cupboards
    • CSI MasterFormat 2014 Code12 35 30.13
    • CSI MasterFormat 2014 TitleKitchen Casework
    • OmniClass Number23-21 19 15 33
    • OmniClass TitleResidential Specialty Casework