เผยแพร่สินค้าของคุณ
Commercial Steps
Commercial Steps
Commercial Steps
Commercial Steps
    Upside Innovations

    Commercial Steps

    3.8 จาก 5 ดาว3.8(12 รีวิว)

    Our Commercial Stairs are prefabricated, meaning that they ship ready to install. The industrial-grade aluminum components bolt together seamlessly, providing never-ending configurations. Reduce costs and eliminate time-consuming welding with our APEX Commercial Stair System.

    สเปคสินค้า
    • Long Product Lifecycle
      Our aluminum stairs will never rust, so they are low maintenance and have a long life.

      ADA & IBC Compliant
      We manufacture aluminum stairs and platforms that follow ADA Stair Code and IBC Stair Code.

      Slip-Resistant Decking
      We use a solid material that has raised ridges for slip resistance. How do we prevent water accumulation?

      Quick & Easy Installation
      Upside’s prefabricated metal stairs typically take about 1 hour to install.

      Customized Layouts
      Our team of engineers designs a layout drawing just for your project. Professional Engineer stamps available.

      Reach Any Height
      Our team can design modular stairs to reach any height you need. Check out our stair towers.

      MaterialMill finish aluminum extrusions and sheet
      HeightWe use 6″, 6.5″, or 7″ rises between the treads to reach any height
      Width (Steps > 30″)48″ between the handrails, 60″ out-to-out
      Width (Steps ≤ 30″)48″ between the handrails, 52″ out-to-out
      Tread Depth12″ (11″ + 1″ nosing)
      Platform Sizes64″ x 64″, 64″ x 96″, 72″ x 72″ (other sizes available)
      Guardrail (Steps > 30″)42″ high
      Guardrail (Steps ≤ 30″)Guardrail incorporated below handrail
      Handrail36″ high
      BalustersLess than 4″ apart
      Weight Capacity100 lbs/sqft live load, 300 lbs point load over a sqft area
      Powder Coating (Optional)Ask a solutions advisor for available color options
    สเปคสินค้าด้านเทคนิค
    • Unique ref.commercial-steps
    • Product familyStairs
    • กลุ่มผลิตภัณฑ์Commercial ADA Stairs
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2022-05-12
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - บันได
    • Uniclass 2015 CodeTE_20_40_10
    • Uniclass 2015 DescriptionLadders and steps
    • CSI MasterFormat 2014 Code05 51 00
    • CSI MasterFormat 2014 TitleMetal Stairs
    • OmniClass Number23-17 23 17
    • OmniClass TitleStairs