เผยแพร่สินค้าของคุณ
Covered Walkway Canopies
Covered Walkway Canopies
    Upside Innovations

    Covered Walkway Canopies

    We manufacture and install the covered walkway canopy systems to keep sidewalks dry. We will design a custom, prefabricated canopy to fit your application whether it is a 10-foot walkway or 500-foot walkway. Common applications include schools, hospitals, restaurants, parks, and university campuses.

    สเปคสินค้า
    • Custom Design

      We can design a walkway canopy to meet your application whether it is a straight sidewalk or a walkway with multiple branches and turns.

      Color Options

      We offer many color options besides standard white, so you can achieve the desired appearance for your property.

      Long Product Lifecycle

      Our aluminum awnings will never rust which means they are a low-maintenance material and have a long product lifecycle.

      Professional Installation

      Upside’s professional installation crew will come to your site to install the canopy to make sure it’s done right the first time.

      Internal Drainage System

      All of our metal canopy systems are designed with an internal drainage system to make sure the water doesn’t flood the walkway or entryway.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.covered-walkway-canopies
    • Product familyCanopies
    • กลุ่มผลิตภัณฑ์Covered Walkway Canopy
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2022-05-12
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - วัสดุบังแสงเงา
    • CSI MasterFormat 2014 Code10 71 13
    • CSI MasterFormat 2014 TitleExterior Sun Control Devices
    • OmniClass Number23-17 21 11 11 13
    • OmniClass TitleLouvered Canopies