เผยแพร่สินค้าของคุณ
ARIASILENT - HRV
ARIASILENT - HRV
ARIASILENT - HRV
ARIASILENT - HRV
ARIASILENT - HRV
ARIASILENT - HRV
ARIASILENT - HRV
ARIASILENT - HRV
ARIASILENT - HRV
ARIASILENT - HRV
    Valsir

    ARIASILENT - HRV

    3.2 จาก 5 ดาว3.2(5 รีวิว)

    Innovation, optimisation and simplifcation are three aspects that distinguish the AriaSilent HRV system distribution range.

    A number of patented features, such as the tear-off openings, the fow divider and the grille attachment make the new system revolutionary and innovative.

    The plastic components with antibacterial masters ensure a healthy environment by killing germs and bacteria in the air.

    The reduced number of components, suitable for allsections of the system, makes AriaSilent a practical and simple solution. Accessories are designed so that they can be used in all applications, from new buildings to renovations with limited space available for new installations.

    Developed in compliance with the most up-to-date regulations, AriaSilent can guarantee a perfect airtightness thanks to the presence of gaskets pre-installed on the fttings, and compliance with all the requirements of the UNI EN 17192:2019 standard.

    สเปคสินค้า
    • Innovation, optimisation and simplifcation are three aspects that distinguish the AriaSilent HRV system distribution range.

      A number of patented features, such as the tear-off openings, the fow divider and the grille attachment make the new system revolutionary and innovative.

      The plastic components with antibacterial masters ensure a healthy environment by killing germs and bacteria in the air.

      The reduced number of components, suitable for allsections of the system, makes AriaSilent a practical and simple solution. Accessories are designed so that they can be used in all applications, from new buildings to renovations with limited space available for new installations.

      Developed in compliance with the most up-to-date regulations, AriaSilent can guarantee a perfect airtightness thanks to the presence of gaskets pre-installed on the fttings, and compliance with all the requirements of the UNI EN 17192:2019 standard.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.ariasilent-vmc
    • Product familyHRV
    • กลุ่มผลิตภัณฑ์Sistema
    • ประเภทชิ้นส่วนประกอบ (วัตถุหลายชิ้น)
    • วันที่เผยเเพร่2022-02-10
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - การระบายอากาศ
    • IFC classificationDuct Fitting
    • รหัส ETIMEC011440
    • ชื่อ ETIMPipe duct
    • UNSPSC nameHeating and ventilation and air circulation
    • UNSPSC code4010
    • Uniclass 2015 CodeAc_15_15_95
    • Uniclass 2015 DescriptionVentilation and air conditioning systems surveying
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 49 13
    • OmniClass TitleVentilation Ducts
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC
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
    3.2 จาก 5 ดาว 3.2 (15)
    4.0 จาก 5 ดาว 4.0 (7)