เผยแพร่สินค้าของคุณ
VALSIR PEXAL® XL
VALSIR PEXAL® XL
    Valsir

    VALSIR PEXAL® XL

    PEXAL® XL Modular press fitting

    Pexal® XL is the modular fitting system made of technopolymer (PPSU), a plastic material featuring outstanding mechanical strength and resistance to corrosion, ideal for construction of water supply, heating and cooling systems and industrial plants.

    The fitting modules are connected to each other with PPS collars that ensure their resistance against loosening, while water tightness is ensured by a double EPDM O-ring.

    Using a portable pressing machine, equipped with the relevant jaw, the pipe is shaped around the hose barb of the fitting. The joint, even in the presence of thermal variations, is perfectly watertight and prevents loosening thanks to the stainless-steel bushing that covers the portion of the pipe in contact with the hose barb.

    Moreover, the bushing has inspection holes to check that the pipe is inserted correctly into the fitting

    PEXAL®, a system of excellence.

    It is composed of multilayer pipes and different fitting types that are capable of meeting the requirements of diverse installation techiques and applications: from the distribution of hot and cold drinking water to centralized water supply systems, from radiator and fan heating systems to radiant floor, wall and ceiling heating and cooling systems, from compressed air systems to industrial plants.

    สเปคสินค้า
    • PEXAL® XL Modular press fitting

      Modular press fttings with multi-press profle (TH, U) made of PPSU (Polyphenylsulfone), equipped with O-rings made of black EPDM, CE marked and in compliance with EN 682, and AISI 304 stainless steel sleeve with 4 holes on the bottom to check proper insertion of the pipe, marked with the diameter of the ftting and the press profles that can be used.
      The connection of modules is made with PPS collars equipped with pre-assembled pin with manual antitampering closure.
      Made in accordance with EN ISO 21003, according to classes of use 1, 2, 4 and 5 for transporting fuids at a maximum pressure of 10 bar and peak temperature of 95°C.
      Male and female threads made in compliance with ISO 10226.

      PEXAL® MULTILAYER PIPE

      Pexal® water supply system suitable for the creation of networks for the distribution of hot and cold water, heating and cooling circuits, air-conditioning, compressed air supply systems, and industrial plants in general.
      Manufactured and certifed by leading international bodies in compliance with EN ISO 21003, according to the classes of use 1, 2, 4 and 5 for the transport of fuids at a maximum pressure of 10 bar and peak temperatures of 95°C; the system is also certifed for transporting drinking water.
      Composed of multilayer pipes made of halogen free PE-Xb in the inside and outside layers, crosslinking with the use of silanes, a middle layer of aluminium that is butt-welded lengthwise using the TIG welding technique certifed by IIS (Italian Welding Institute - Istituto italiano della Saldatura).
      Thermal conductivity between 0.42 and 0.52 W/m·K, linear heat expansion coeffcient 0.026 mm/m·°C, Euroclass C-s2, d0 fre resistance class in compliance with EN 13501-1.
      Available with a very fexible red and blue corrugated sheath in HDPE providing an elevated crushing resistance (class 320 in compliance with EN 61386-22).
      Also available with a 6 and 10 mm insulating sheath in grey, blue and red made of closed cell expanded HDPE and covered with a protective layer of LDPE. Insulation with a density of 33 kg/m3, thermal conductivity of 0.0374 W/m·K, steam permeability <0.15 mg/Pa·s·m and Euroclass BL-s1, d0 fre performance rating in compliance with EN 13501-1.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.pexal-xl
    • Product familySupply Systems
    • กลุ่มผลิตภัณฑ์VALSIR PEXAL® XL
    • ประเภทชิ้นส่วนประกอบ (วัตถุหลายชิ้น)
    • วันที่เผยเเพร่2023-06-29
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPlastic
    • วัสดุรองBrass
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectประปา - ท่อ
    • IFC classificationPipe Fitting
    • Uniclass 2015 CodeSs_55
    • Uniclass 2015 DescriptionPiped supply systems
    • CSI MasterFormat 2014 Code22 10 00
    • CSI MasterFormat 2014 TitlePlumbing Piping
    • OmniClass Number23-27 43 00
    • OmniClass TitlePipe Fittings
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
    4.5 จาก 5 ดาว 4.5 (42)
    4.5 จาก 5 ดาว 4.5 (18)
    4.9 จาก 5 ดาว 4.9 (7)
    4.7 จาก 5 ดาว 4.7 (34)