เผยแพร่สินค้าของคุณ
The Unlimited Rooflight (Fixed)
The Unlimited Rooflight (Fixed)
The Unlimited Rooflight (Fixed)
The Unlimited Rooflight (Fixed)
The Unlimited Rooflight (Fixed)
The Unlimited Rooflight (Fixed)
The Unlimited Rooflight (Fixed)
The Unlimited Rooflight (Fixed)
    VELUX roof windows

    The Unlimited Rooflight (Fixed)

    If you truly dream in daylight, The Unlimited One is the product for you. We take whatever span of daylight you wish to create and assemble a bespoke window combination or self-supporting rectangular or square units, cleverly aligned to create the greatest possible daylight solution for you. 

    Try an Unlimited, bespoke rooflight for truly astonishing extensions and “hold the front page” hallway makeovers. Each individual module that makes up the full bespoke window span can be fitted with your choice of bespoke features for natural ventilation, insulation and more.

    Key Benefits:

    Each Unlimited One module comes in fully bespoke sizes to suit your space and style, from 250 mm to 3000 mm, with a max of 4m2 edge-to-edge view of the skies above

    • Our cleverly engineered male/female connector system allows you to combine an endless amount of modules
    • Freedom to combine fixed and vented modules
    • Superior energy efficiency, achieving an astonishingly low thermal transmittance of Uw of 1.1 W/(m2K), according to EN 14351-1 and with a 0.5 Ug value
    • Vario by VELUX rooflights come with a laminated inner glazing as standard, for superior safety in the unlikely case of breakage
    • Includes a 150 mm insulated wooden upstand

    VELUX rooflight roof light skylight roofwindow roofwindows roof window roof windows lantern roof glazing

    สเปคสินค้า
    • How to specify Vario by VELUX rooflights

      • Clear Internal - clear internal equals the daylight you get once the product is installed
      • Structural Opening - the structural opening (hole in the roof) has to be +30mm larger than the clear internal for both the width and length
      • External frame measurement - this measurement is +250mm larger than the clear internal for both the width and length

      Example of a Vario by VELUX rooflight with the clear internal measurement of 2000 x 1000. The structural opening/"the hole in the roof" is 2030 x 1030 and the external frame measurement is 2250 x 1250.

      Size - Fully customisable flat roof range

      • Fixed & Opening rooflights can freely be configured between 250mm to 3000mm, with the max clear internal of 4 sqm.
      • Walk-on rooflights can freely be configured between 250mm to 2000mm, with the max clear internal of 2 sqm. Larger edge cannot exceed more than 2000mm.
      • Each module of the Unlimited rooflight can freely be configured between 250mm to 3000mm, with the max clear internal of 4 sqm.
      • Round rooflights can freely be configured between ø900mm to ø1350mm

      Rooflight types:

      • Fixed, Opening, Walk-on, Walk-on with Anti-slip modular and Round
      • 2-layer & 3-layer glazing - all rooflights come with laminated inner pane
      • All rooflights come with an insulated wooden upstand (excluding Round)
      • Sun coating available
      • Rain Sensor included as standard

      Finishes:

      • Internal upstand - unfinished timber to be finished with plaster board, meeting an aluminium trim, creating a seamless finish. (RAL9010, gloss 30)
      • External upstand surface - Waterproof plywood untreated
      • Frame surface - Aluminium frame (5mm) with a durable powder coating of either Jet Black (RAL9005, gloss 30) or Traffic grey (RAL7043, gloss 30)

      Find real-time prices and start your rooflight configuration - vario.velux.com/buildyourown

      Technical values - find our glazing table with all our rooflight technical values under "Technical descriptions"

    สเปคสินค้าด้านเทคนิค
    • Unique ref.ufl_skylight
    • Product familyVario by VELUX
    • กลุ่มผลิตภัณฑ์Unlimited Rooflight
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-03-22
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักGlass
    • วัสดุรองAluminium
    • ออกเเบบโดยลิทัวเนีย
    • ผลิตโดยลิทัวเนีย
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectหน้าต่าง - หน้าต่างหลังคา
    • IFC classificationWindow
    • รหัส ETIMEC003112
    • ชื่อ ETIMSkylight
    • Uniclass 2015 CodePr_30_59_98_03
    • Uniclass 2015 DescriptionAluminium frame roof window units
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    พื้นที่การขาย

    ยุโรป
    เกาะไอล์ออฟแมน
    สหราชอาณาจักร
    ไอร์แลนด์