เผยแพร่สินค้าของคุณ
Low Profile Skylight System – Glass
VELUX roof windows

Low Profile Skylight System – Glass

Available with a wide choice of high performance glazing and finish options, Wasco’s low profile skylight structures offer virtually unlimited design possibilities for a fully customized configuration.

Developed for pitched roof applications, the Wasco Low Profile System is an aluminum-frame glass system that lays over roof rafters, creating a narrow line frame for a clean and appealing look on the roof line. Available in curb-mount (LPGS) or self-flashing deck-mount (LPG), the system accommodates multiple insulated glass panels. Thermally-broken aluminum frame ships assembled and ready for field glazing with 1-1/16” high performance low-E insulated glass for energy efficiency and solar control. Also available with WBDR impact rated glass (LPGSG-FBC) or any of our Dynamic Glazing Series options.



At Wasco Skylights, we are dedicated to providing our customers with energy efficient skylights in a wide variety of colors and styles. Our commercial and home daylighting solutions help you save on energy costs for your home or business, while brightening the environment with plenty of natural light. In addition to providing environmental benefits, our products are designed to improve the aesthetics of any building and add a stunning design element to your home. Our home skylights are available in many styles, which allow our customers to easily find the right skylight for a flat or pitched roof. Some of the features offered in various pyramid and plastic dome skylight designs include hurricane resistant glass, motorized venting systems, temperature controls and rain sensors.
สเปคสินค้าด้านเทคนิค
  • Unique ref.wasco-low-profile
  • Product familySkylights
  • กลุ่มผลิตภัณฑ์Skylight Systems
  • วันที่เผยเเพร่2025-01-21
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักGlass
  • ออกเเบบโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectหน้าต่าง - ช่องกระจกรับแสงสว่าง
  • IFC classificationWindow
  • รหัส ETIMEC003112
  • ชื่อ ETIMSkylight
  • Uniclass 2015 CodePr_30_59_72_77
  • Uniclass 2015 DescriptionSkylights
  • CSI MasterFormat 2014 Code08 60 00
  • CSI MasterFormat 2014 TitleRoof Windows and Skylights
  • OmniClass Number23-17 17 00
  • OmniClass TitleSkylights

พื้นที่การขาย

โอเชียเนีย อเมริกาเหนือ อเมริกาใต้