เผยแพร่สินค้าของคุณ
Valerus recording server/Shadow recording server (NVRs)
Valerus recording server/Shadow recording server (NVRs)
Valerus recording server/Shadow recording server (NVRs)
    Vicon

    Valerus recording server/Shadow recording server (NVRs)

    Valerus Hardware Optimized for Your Surveillance Solution

    Our Valerus hardware is factory certified and pre-installed at a competitive price.  Our servers save valuable installation time and overall system cost while providing one source for technical support. They display and recording clear, high-resolution video while minimizing bandwidth and storage requirements.

    Valerus is available as COTS compatible supporting industry-standard compression and transmission formats, including H.264.

    The Valerus recording server is a high-capacity network video recorder (NVR) Handling the critical task of recording video and audio, the high-performance recording server (NVR) is a Windows service providing a secure engine communicating, streaming and recording video and audio from cameras and encoders. The recording servers offer a variety of storage options including internal, external and RAID. It features high-capacity storage and can record up to 100 cameras* on a single NVR. Available in rack or desktop options. *Depending on resolution, quality and frames per second Preconfigured NVR running Valerus software H.264 compression Supports VAX access control and Vicon video analytics Central licensing makes it easy to set-up, configure and manage your system

    Secure engine communicating, streaming and recording video and audio from cameras and encoders.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Valerus_recording_server_NVR
    • Product familyDigital Closed Circuit Television Recorders
    • กลุ่มผลิตภัณฑ์Software, NVRs and DVRs
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2017-04-06
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักSteel
    • วัสดุรองPlastic
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟฟ้า - อุปกรณ์รักษาความปลอดภัย กล้อง และส่วนประกอบ
    • Uniclass 2015 CodeEF_75_40
    • Uniclass 2015 DescriptionSecurity
    • CSI MasterFormat 2014 Code11 97 00
    • CSI MasterFormat 2014 TitleSecurity Equipment
    • OmniClass Number23-29 11 00
    • OmniClass TitleSecurity Detection and Monitoring
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
    4.8 จาก 5 ดาว 4.8 (33)
    4.7 จาก 5 ดาว 4.7 (25)
    4.8 จาก 5 ดาว 4.8 (8)