เผยแพร่สินค้าของคุณ
BE_VMBSO_Membrane _RESITRIX_EPDM_Rvt22
BE_VMBSO_Membrane _RESITRIX_EPDM_Rvt22
BE_VMBSO_Membrane _RESITRIX_EPDM_Rvt22
BE_VMBSO_Membrane _RESITRIX_EPDM_Rvt22
BE_VMBSO_Membrane _RESITRIX_EPDM_Rvt22
BE_VMBSO_Membrane _RESITRIX_EPDM_Rvt22
BE_VMBSO_Membrane _RESITRIX_EPDM_Rvt22
BE_VMBSO_Membrane _RESITRIX_EPDM_Rvt22
BE_VMBSO_Membrane _RESITRIX_EPDM_Rvt22
BE_VMBSO_Membrane _RESITRIX_EPDM_Rvt22
    VM BUILDING SOLUTIONS

    BE_VMBSO_Membrane _RESITRIX_EPDM_Rvt22

    Overview

    Resitrix membranes offer a durable solution for any flat roof. Each of the four types of membranes for roof waterproofing is internally reinforced with glass fibre. The high elasticity of the Resitrix membrane gives it high resistance to cracks and perforations.

    Resitrix also has an SBS underlay. With this layer of SBS bitumen, two strips can be welded with hot air to form a perfectly watertight joint. A slight bitumen overhang on the joint confirms this perfect watertightness. The finish of the SBS underlay is different for the four Resitrix membranes in the range. This allows roofers to find a solution adapted to each specific application.

    * RESITRIX SKW: Membrane with a top layer of EPDM with internal reinforcement and a self-adhesive underlayer made of SBS bitumen.

    * RESITRIX MB: Membrane with a top layer of EPDM with internal reinforcement and an underlayer made of SBS bitumen finished with a PE foil.

    * RESITRIX CL: Membrane with a top layer of EPDM with internal reinforcement and an underlayer of SBS bitumen finished with fine sanding.

    Support and fixing:

    Brickwork, Cellular concrete, Wood and wood derivatives, Insulation (Backed PIR surfacé, Backed PUR, cellular glass with a bituminous underlayer, backed mineral wool), Old bitumen membranes

    สเปคสินค้า
    • ATG 1790

    สเปคสินค้าด้านเทคนิค
    • Unique ref.be_en-vmbso_membrane_resitrix_epdm-rvt22
    • Product familyROOF INSULATION
    • กลุ่มผลิตภัณฑ์EPDM Collection
    • ประเภทชิ้นส่วนประกอบ (วัตถุหลายชิ้น)
    • วันที่เผยเเพร่2024-07-19
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักRubber
    • วัสดุรองInsulation
    • ออกเเบบโดยฝรั่งเศส
    • ผลิตโดยฝรั่งเศส
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - แผ่นกันซึม
    • IFC classificationRoof
    • Uniclass 2015 CodePr_25_57_51_27
    • Uniclass 2015 DescriptionEthylene propylene diene monomer (EPDM) geomembranes
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 31
    • OmniClass TitleRoof Membranes