เผยแพร่สินค้าของคุณ
Fabric with A modern interpretation from an old design [ striped olive ]
Fabric with A modern interpretation from an old design [ striped olive ]
Fabric with A modern interpretation from an old design [ striped olive ]
Fabric with A modern interpretation from an old design [ striped olive ]
Fabric with A modern interpretation from an old design [ striped olive ]
Fabric with A modern interpretation from an old design [ striped olive ]
Fabric with A modern interpretation from an old design [ striped olive ]
Fabric with A modern interpretation from an old design [ striped olive ]
Fabric with A modern interpretation from an old design [ striped olive ]
Fabric with A modern interpretation from an old design [ striped olive ]
    Watabun [渡文]
    Archived

    Fabric with A modern interpretation from an old design [ striped olive ]

    In the horizontal direction, a single pattern can be woven across the entire width instead of repeating the pattern. Patterns from old pattern books were arranged in a modern style. One vertical repeat is approximately 500 mm.
    (olive/blue/gold Available in three colors)

    สเปคสินค้า
    • Brand name : Watabun / item's stock number : KY-WBI-003-FBW / Series・Product name : striped olive / Technique : Nishijin-Ori・Nishiki-Ori / Material : Silk, polyester, nylon / Max. weaving width : 640mm

      Download Image Size:W623mmxH506mm

    สเปคสินค้าด้านเทคนิค
    • Unique ref.KY-WBI-003-FBW
    • Product familyTextile
    • กลุ่มผลิตภัณฑ์Fabric Textile
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2022-01-31
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักFabric
    • ออกเเบบโดยญี่ปุ่น
    • ผลิตโดยญี่ปุ่น
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectผ้า - งานผ้าทั้งหมด

    สินค้าใกล้เคียง