เผยแพร่สินค้าของคุณ
Lead Free* Hot or Cold Water Anti-Siphon Vacuum Breaker Backflow Preventers - LF288A
Lead Free* Hot or Cold Water Anti-Siphon Vacuum Breaker Backflow Preventers - LF288A
Lead Free* Hot or Cold Water Anti-Siphon Vacuum Breaker Backflow Preventers - LF288A
Lead Free* Hot or Cold Water Anti-Siphon Vacuum Breaker Backflow Preventers - LF288A
    Watts

    Lead Free* Hot or Cold Water Anti-Siphon Vacuum Breaker Backflow Preventers - LF288A

    Series LF288A Lead Free* Hot or Cold Water Anti-Siphon Vacuum Breakers prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. They have a Lead Free* brass body construction (LF288A) or chrome finish (LF288AC), chemical resistant silicone seat disc, and an atmospheric vent to prevent spilling. Series LF288A has a full size orifice to assure pipe size capacity and maximum flow. It is ideal for low flow, non-continuous hot or cold water health hazard installations such as on laboratory equipment. Maximum Pressure:125psi (8.6 bar).

    สเปคสินค้า
    • Features

      • Lightweight disc assembly prevents spills under all rates of flow
      • Brass body or chrome finish
      • Full size orifice assures maximum flow for pipe size
      • Chemical-resistant, silicone seat disc with high heat and water hammer shock resistance ensures tight seating

      Keywords: 125wsp, 400wog, backflow, backflow preventer valve, backflow valve, bronze, checkvalve, diaphragm cover, double, doublecheck, lead free, lf, pressure valve, pressure zone valve, preventer, qt, quarterturn, quaterturn, reduced pressure valve, rpda, shut-off, strainer, thermostatic trap, thread, threaded, valve, vlv, wyestrainer, y,

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Lead-Free-Hot-or-Cold-Water-Anti-Siphon-Vacuum-Breaker-Backflow-Preventers-LF288A
    • Product familyPlumbing & Flow Control Solutions
    • กลุ่มผลิตภัณฑ์Backflow Preventers > Vacuum Breakers
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2021-09-03
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectประปา - วาล์ว