เผยแพร่สินค้าของคุณ
Wilkins 20XL Pressure Reducing Valve, 3/4" & 1"
Wilkins 20XL Pressure Reducing Valve, 3/4" & 1"
Wilkins 20XL Pressure Reducing Valve, 3/4" & 1"
Wilkins 20XL Pressure Reducing Valve, 3/4" & 1"
Wilkins 20XL Pressure Reducing Valve, 3/4" & 1"
Wilkins 20XL Pressure Reducing Valve, 3/4" & 1"
    Zurn

    Wilkins 20XL Pressure Reducing Valve, 3/4" & 1"

    The Water Pressure Reducing Valve shall be certified to NSF/ANSI 61, ASSE® Listed 1003, and CSA® Certified B356, available with single union, double union, less union, crimp pex and expansion pex end connections. The main body shall be Lead-Free* cast bronze alloy. The bell shall be UV resistant polymer composite. The integral strainer screen shall be 300 series stainless steel. The cartridge shall incorporate an integral seat. The integral by-pass shall prevent excessive system pressure caused by thermal expansion. The seat disc elastomer shall be EPDM. The assembly shall be accessible for maintenance without removing the device from the line. The Water Pressure Reducing Valve shall be a ZURN WILKINS Model 20XL.

    Compliance:

    Massachusetts Approved, Meets the requirements of NSF/ANSI/CAN 61 and 372**(Less than 0.25% Weighted Average Lead Content), ASSE® Listed 1003, CSA® Certified B356, cUPC®

    Features:

    • Inexpensive, durable and versatile – an excellent value for residential construction and replacement
    • Wide range of connection options fits nearly every residential need
    • Integral stainless steel strainer stops debris
    • Helps conserve water and lower energy costs
    • Threaded bell housing offers easy access for repairs
    • Chemical-resistant cartridge and durable UV-resistant bell housing for longer life
    • Can be installed in any position

      Keywords: pressure reducing valve, thermal expansion, prv valve, pressure reducer valve, pressure regulator valve, pressure reducing valves, bell housing, water pressure reducing valve, pressure regulating valve, zurn wilkins, pressure-reducing valve, pressure reducing valve for water, pressure regulator valves, expansion pex,wilkins zurn, zurn pressure reducing valve, fnpt means, wilkins pressure reducing valve, zurn wilkins pressure reducing valve, crimp pex, zurn pressure regulator, pressure reducing valve zurn, zurn wilkins pressure regulator, zurn water pressure regulator, plumbing pressure relief valve, zurn wilkins prv, pex pressure reducing valve, wilkins zurn pressure reducing valve, zurn water pressure reducing valve

      สเปคสินค้าด้านเทคนิค
      • Unique ref.zurn-20xl
      • Product familyPressure Reducing Valves
      • กลุ่มผลิตภัณฑ์Pressure Reducing Valves
      • ประเภทวัตถุ (วัตถุชิ้นเดียว)
      • วันที่เผยเเพร่2019-11-08
      • หมายเลขฉบับ2
      • สูง (นิ้ว)5.56
      • กว้าง (นิ้ว)1.75
      • ความลึก (นิ้ว)3.87
      สิ่งที่เกี่ยวข้อง
      • วัสดุหลักBronze
      • วัสดุรองPolymer
      • ออกเเบบโดยสหรัฐอเมริกา
      • น้ำหนัก1.2
      การจำแนกประเภท
      • หมวดหมู่ BIMobjectประปา - วาล์ว
      • IFC classificationValve
      • ETIM CodeEC010122
      • ETIM NamePressure reducing valve
      • Uniclass 2015 CodePr_65_54_95_66
      • Uniclass 2015 DescriptionPressure reducing valves
      • CSI MasterFormat 2014 Code40 05 67.36
      • CSI MasterFormat 2014 TitlePressure-Regulating Valves
      • OmniClass Number23-27 31 47
      • OmniClass TitlePressure Regulating Valves

      สินค้าใกล้เคียง

      4.9 out of 5 stars 4.9 (8)
      5.0 out of 5 stars 5.0 (5)