เผยแพร่สินค้าของคุณ
Wilkins 625XL3 Water Pressure Reducing Valve with Integral Strainer
Wilkins 625XL3 Water Pressure Reducing Valve with Integral Strainer
Wilkins 625XL3 Water Pressure Reducing Valve with Integral Strainer
Wilkins 625XL3 Water Pressure Reducing Valve with Integral Strainer
Wilkins 625XL3 Water Pressure Reducing Valve with Integral Strainer
    Zurn

    Wilkins 625XL3 Water Pressure Reducing Valve with Integral Strainer

    The Pressure Reducing Valve shall be certified to NSF/ANSI/CAN 61 & 372, consisting of a low lead cast bronze body, bronze bell housing, and a bolt to adjust the downstream pressure. The bronze bell housing shall be threaded to the body. The assembly shall be a balanced piston design and shall reduce pressure in both flow and no-flow conditions and maintain less than 10 psi drop from set pressure up to a flow rate of 8 ft/s. The assembly shall be accessible for maintenance without having to remove the body from the line. The assembly shall include a removable cartridge and stainless steel corrosion resistant hardware and stem. The Pressure Reducing Valve shall be a ZURN WILKINS Model 600XL3 or 625XL3.

    Compliance:

    • Massachusetts Approved
    • NSF61
    • NSF 372

    Features:

    • Reduces pressure loss over entire flow range, making specification and sizing easier and improving the user experience
    • Standard stainless internals and sealed cage provide superior durability
    • Works effectively for new and retrofit installations
    • Cartridge internals enhance repairability
    • Enhanced sealing of strainer access port reduces potential for leaks
    • Ideal for high-end residential and light commercial use
    • Standard with single union FNPT inlet x FNPT outlet

    Keywords: Integral Strainer, Pressure Reducing Valve, light commercial water lines, low-pressure falloff, venturi technology, corrosion resistance, stainless-steel stem, cartridge internals, outlet pressure, inlet pressure

    สเปคสินค้าด้านเทคนิค
    • Unique ref.zurn-625xl3
    • Product familyPressure Reducing Valves
    • กลุ่มผลิตภัณฑ์Pressure Reducing Valves
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-06-24
    • หมายเลขฉบับ1
    • สูง (นิ้ว)6.25
    • กว้าง (นิ้ว)3.31
    • ความลึก (นิ้ว)6.44
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักBronze
    • ออกเเบบโดยสหรัฐอเมริกา
    • น้ำหนัก3.2
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectประปา - วาล์ว
    • IFC classificationValve
    • ETIM CodeEC010122
    • ETIM NamePressure reducing valve
    • Uniclass 2015 CodePr_65_54_95_66
    • Uniclass 2015 DescriptionPressure reducing valves
    • CSI MasterFormat 2014 Code40 05 67.36
    • CSI MasterFormat 2014 TitlePressure-Regulating Valves
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves

    สินค้าใกล้เคียง

    4.9 out of 5 stars 4.9 (8)
    5.0 out of 5 stars 5.0 (5)