เผยแพร่สินค้าของคุณ
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
Wilkins 950XL3 Double Check Valve, 3/4" - 2"
    Zurn

    Wilkins 950XL3 Double Check Valve, 3/4" - 2"

    The Double Check Type Backflow Preventer shall be certified to NSF/ANSI/CAN 61, shall be ASSE Listed 1015, rated to 180°F, and supplied with full port ball valves. The main body and access cover shall be low lead bronze (ASTM B 584), the seat ring and all internal polymers shall be Noryl™ and the seat disc elastomers shall be silicone. The first and second check shall be located at an angle and accessible for maintenance from the top of the device, without removing the device from the line. The checks shall share a single access cover and test cocks shall be accessible from the top of the device. The Double Check Type Backflow Preventer shall be a ZURN WILKINS Model 950XL3.

    Compliance:

    Massachusetts Approved, Meets the requirements of NSF/ANSI/CAN 61 and 372**(Less than 0.25% Weighted Average Lead Content), ASSE® Listed 1015, AWWA Compliant C510, CSA® Certified B64.5, cUPC®, C-UL® Classified, Approved by the Foundation for Cross Connection Control and Hydraulic Research at the University of Southern California

    Features:

    • Compact and shortest bronze small backflow valve on the market allowing for installation versatility
    • All-bronze body ensures durability against the elements, with a Noryl®* check body and stainless-steel fasteners to resist corrosion over time
    • EZSWAP® modular check with top access speeds up repairs and replacements
    • Test ports located on valve’s centerline make install and testing easy
    • Interlocking connected checks provide ¼ turn to access and disassemble
    • Low-cost repair kits extend the lifespan at a significantly lower cost
    • Lead Free* (0.25% max. weighted average lead content)

    Keywords: Thermal expansion tank, pressure relief valves, Double Check Backflow Preventer, backsiphonage, Cross Connection Control, double check valve backflow preventer, shut-off valves, water thermal expansion, Double Check Backflow Assembly, cartridge assembly, inlet shut-off valve, EZSwap, shock arresters

      สเปคสินค้า

      สเปคสินค้าด้านเทคนิค
      • Unique ref.zurn-950xl3
      • Product familyBackflow Preventers
      • กลุ่มผลิตภัณฑ์Reduced Pressure Principle Assembly
      • ประเภทวัตถุ (วัตถุชิ้นเดียว)
      • วันที่เผยเเพร่2022-01-04
      • หมายเลขฉบับ2
      สิ่งที่เกี่ยวข้อง
      • วัสดุหลักBronze
      • ออกเเบบโดยสหรัฐอเมริกา
      การจำแนกประเภท
      • หมวดหมู่ BIMobjectประปา - วาล์ว
      • IFC classificationValve
      • UNSPSC nameValves
      • UNSPSC code401416
      • Uniclass 2015 CodePr_65_54_94_72
      • Uniclass 2015 DescriptionReduced pressure zone valves
      • CSI MasterFormat 2014 Code40 05 67
      • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
      • OmniClass Number23-27 31 47
      • OmniClass TitlePressure Regulating Valves
      • CSI UniFormat II CodeD20
      • CSI UniFormat II TitlePLUMBING

      สินค้าใกล้เคียง

      4.4 out of 5 stars 4.4 (10)
      3.8 out of 5 stars 3.8 (41)
      3.8 out of 5 stars 3.8 (25)
      4.8 out of 5 stars 4.8 (24)
      3.4 out of 5 stars 3.4 (9)