เผยแพร่สินค้าของคุณ
Wilkins 950XLT2 Double Check Backflow Preventer
Zurn

Wilkins 950XLT2 Double Check Backflow Preventer

The Double Check Type Backflow Preventer shall be certified to NSF/ANSI 61, shall be ASSE Listed 1015, rated to 180° F, and supplied with full port ball valves. The main body and access covers shall be low lead bronze (ASTM B 584), the seat ring and all internal polymers shall be NORYL™ and the seat disc elastomers shall be SILICONE. The first and second check shall be located at a 45° angle and accessible for maintenance from the top of the device, without removing the device from the line. Each check shall have separate access covers and test cocks shall be accessible from the top of the device. Test cocks shall be protected from debris by a plug. The Double Check Type Backflow Preventer shall be a ZURN WILKINS Model 950XLT2.

Compliance:

  • ASSE® Listed 1015
  • cUPC® Listed
  • CSA® Certified B64.5
  • AWWA Compliant C510
  • USC Approved
  • NSF/ANSI/CAN 61 & 372

Features:

  • Sizes: 3/4", 1", 1 1/4", 1 1/2", 2"
  • Maximum working water pressure 175 PSI
  • Maximum working water temperature 180°F
  • Hydrostatic test pressure 350 PSI
  • End connections Threaded ANSI B1.20.1

Keywords: Double Check Backflow Preventer, double check backflow preventer zurn wilkins, wilkins backflow preventer, double check backflow preventer zurn installation, ,zurn backflow preventer parts

สเปคสินค้า
  • Ideal for use where Lead-Free* valves are required. Designed for installation on potable water lines to protect against both backsiphonage and backpressure of polluted water into the potable water supply. A test cock plug is provided to protect against fouling caused by insects, dirt and debris. Assembly shall provide protection where a potential non-health hazard exists.

สเปคสินค้าด้านเทคนิค
  • Unique ref.zurn-950xlt2
  • Product familyBackflow Preventers
  • กลุ่มผลิตภัณฑ์Double Check Assembly
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2017-01-16
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักBronze
  • วัสดุรองBronze
  • ออกเเบบโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - วาล์ว

สินค้าใกล้เคียง

4.4 out of 5 stars 4.4 (10)
3.8 out of 5 stars 3.8 (42)
4.8 out of 5 stars 4.8 (25)
3.6 out of 5 stars 3.6 (17)
4.3 out of 5 stars 4.3 (9)