เผยแพร่สินค้าของคุณ
Z5005.03 Sundara® Inlet Triple Basin Hand Washing System
Zurn

Z5005.03 Sundara® Inlet Triple Basin Hand Washing System

Designed for modern commercial restrooms, the Sundara system delivers a superior user experience in both form and function. Crafted by world-class industrial designers Sundara combines seamless basin designs with curated faucets and soap dispensers, delivering a complete, easy to install hand washing solution.
สเปคสินค้า
  • Sundara® Inlet triple basin lavatory system manufactured by Zurn Industries. Lavatory shall be mounted at standard height to conform with ANSI, UFAS, TAS and ADA Accessibility Standards. Counter and integral basin to be constructed of Sundara® solid surface pure acrylic resin with aluminum trihydrate and other additives and conform to CSAB45.5/Z124 and IGC 156 standards. Shroud enclosure is constructed of satin finished type 304, 18 gage stainless steel. Lavatory is furnished complete with 0.5 gpm laminar flow sensor operated faucet (specify model) and optional liquid soap dispenser (specify model), 1⁄2” quarter turn supply stops, 3/8” flexible supply risers, chrome 1 1⁄2” tail piece, and chrome 1 1⁄2” p-trap for complete system operation.

สเปคสินค้าด้านเทคนิค
  • Unique ref.zurn-z5005-03
  • Product familyHandwashing Systems
  • กลุ่มผลิตภัณฑ์Sundara Wall Mount, Triple Basin
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2018-10-08
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักSolid surface
  • วัสดุรองStainless steel
  • ออกเเบบโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectสุขภัณฑ์ - อ่าง
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodeSs_40_15_75_94
  • Uniclass 2015 DescriptionWash basin systems
  • CSI MasterFormat 2014 Code22 42 16.16
  • CSI MasterFormat 2014 TitleCommercial Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks