Publiko produktet
Thomas & Betts: 665-CI Series Steel City ® Floor Boxes
ABB

Thomas & Betts: 665-CI Series Steel City ® Floor Boxes

The new Steel City® 665 Cast Iron Floor Box provides a high-capacity power and data solution for ground-floor installations. This 4-gang recessed-service floor box is ideal for slab-on-grade applications. Removable voltage dividers enable users to customize wiring configurations by feeding two or more adjacent compartments with a single conduit. Aesthetic covers feature a recess to accept floor covering to match the surrounding floor.
  • 4-gang, recessed service for a high-capacity aesthetic floor-box solution
  • Removable voltage dividers between compartments enable a single conduit to feed two or more adjacent compartments
  • Heavy-duty, non-metallic covers with steel-reinforcement plates are available in a wide variety of colors to match any decor (black, gray, brown and beige)
  • Metallic Covers
  • Separate cord door in the cover latches firmly in the open position to prevent damage to cables
  • MopTite® covers meet UL scrubwater exclusion requirements for carpet, tile and wood
  • Largest cubic-inch capacity of any cast iron recessed 4-gang floor box
  • Inline 11/4" hubs allow high-capacity straight runs for communicator wiring
  • Custom device panels and hub sizes are available — contact technical service about these offerings
Teknik özellikler
  • Benzersiz ref.tnb-665-ci-series
  • Ürün ailesiUnderfloor Wireways
  • Ürün grubu665-CI SERIES
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2022-03-14
  • Baskı numarası1
Sınıflandırma
  • BIMobject kategorisiElektrik - Dağıtım

Bölge bulunurluk durumu

Asya Afrika Güney Amerika Okyanusya Kuzey Amerika