Publiko produktet
MB-Glass Barrier System
MB-Glass Barrier System
    Aluprof

    MB-Glass Barrier System

    5.0 / 5 yıldız5.0(6 incelemeler)

    Version of software:
    Revit 2017

    The external balustrades of the MB-Glass Barrier system are used to protect against falling out in the "French type of windows. Glass balustrades in such windows are also an additional partition reducing noise coming from the outside to the room, without restricting access to daylight. The balustrade is attached directly to the window profiles, which prevents damage to the building facade. MB-Glass Barrier aluminum profiles can be perfectly matched to the colors of the windows.

    FEATURES AND BENEFITS

    • attached directly to window profiles
    • upper edge of the glass protected with aluminium or stainless-steel strip
    • can be installed on single or double-leaf constructions
    • glass infills increase daylighting
    • infills made of bonded glass from 8.8 to 20.8 mm
    • can be used in housing, offices and public facilities
    Teknik özellikler
    • Benzersiz ref.MB_Glass_Barrier_System
    • Ürün ailesiGlass Barrier
    • Ürün grubuExternal Juliet Balcony
    • TipAssembly (Çoklu Nesneler)
    • Yayınlanma tarihi2020-06-26
    • Baskı numarası1
    İlgili
    • Ana malzemeAlüminyum
    • İkincil malzemeCam
    • Tasarım yeriPolonya
    • Üretim yeriPolonya
    Sınıflandırma
    • BIMobject kategorisiYapı - Korkuluk
    • IFC sınıflandırmasıKorkuluk
    • Uniclass 2015 koduSs_25_15_60_05
    • Uniclass 2015 açıklamasıBalustrade and guarding systems
    • CSI MasterFormat 2014 kodu05 59 13
    • CSI MasterFormat 2014 başlığıMetal Balconies
    • OmniClass numarası23-17 21 11
    • OmniClass başlığıExterior Protection of Openings