Publiko produktet
Turnstile ASSA ABLOY FT200
Turnstile ASSA ABLOY FT200
Turnstile ASSA ABLOY FT200

    Turnstile ASSA ABLOY FT200

    Expecting a crowd? Not to worry, our double turnstile gate can withstand even the highest amounts of traffic – even if it’s arriving from both sides at once. Its full-height, sturdy swing doors are more than capable of keeping your space safe while keeping people on the move. And it comes with different drive mechanisms and customizable features like canopies. So this turnstile will draw crowds as well as handle them.

    Özellikler
      • Designed for use in stadiums, theme parks, parking areas, and perimeter protection applications
      • Entryway with great comfort
      • Efficiently regulates pedestrian traffic flow
      • Fail-safe/Fail-locked options available for added security
      • Designed for harsh environments
      • Integration with different access control systems, including biometric solutions.
      • Customizable materials, finishes, and colours
      • Presents an affordable and practical access control solution
    Teknik özellikler
    • Benzersiz ref.turnstile-ft200
    • Ürün ailesiSecurity Entrance Control
    • Ürün grububy ASSA ABLOY
    • TipObje (Tekil Nesne)
    • Yayınlanma tarihi2023-05-31
    • Baskı numarası1
    İlgili
    • Ana malzemePaslanmaz Çelik
    • Tasarım yeriTürkiye
    • Üretim yeriTürkiye
    Sınıflandırma
    • BIMobject kategorisiKapılar - Güvenlik
    • IFC sınıflandırmasıKapı
    • ETIM KoduEC002986
    • ETIM AdıDoor control system
    • Uniclass 2015 koduEn_75_40
    • Uniclass 2015 açıklamasıSecurity systems entities
    • CSI MasterFormat 2014 kodu08 31 13.53
    • CSI MasterFormat 2014 başlığıSecurity Access Doors and Frames
    • OmniClass numarası23-17 11 49
    • OmniClass başlığıSecurity Rated Door