Publiko produktet
Bennington - Architectural Fencing

Bennington - Architectural Fencing

Bennington fence by BASTEEL Perimeter Systems, with its gentle angles and rounded edges, blends in perfectly with your environment while still maintaining the durability you expect from BASTEEL. With no front or back this defines the Bennington as the ultimate “Good Neighbor” fence. The horizontal pickets on this style do interlock, lending itself to having sound attenuation properties as well. With only eight exposed fasteners Bennington is a top choice for architects when aesthetics is of the utmost concern.

BASTEEL Perimeter Systems feature precision roll formed, ultra high-strength pickets, rails and posts, all galvanized to G90 specifications. BASTEEL then applies a thermo-cured paint system with an organic fluoropolymer (KYNAR 500) top coat that will resist fading, chalking and peeling for decades to come. All attaching hardware is 302 series stainless steel to resist corrosion.

Teknik özellikler
  • Benzersiz ref.bennington-architectural-fencing
  • Ürün ailesiArchitectural Fencing
  • Ürün grubuBennington
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2024-03-13
  • Baskı numarası1
İlgili
  • Ana malzemeGalvanize Çelik
  • Tasarım yeriBirleşik Devletler
  • Üretim yeriBirleşik Devletler
Sınıflandırma
  • BIMobject kategorisiPeyzaj - Çit Duvarı
  • Uniclass 2015 koduSs_25_14
  • Uniclass 2015 açıklamasıFence systems
  • CSI MasterFormat 2014 kodu32 31 00
  • CSI MasterFormat 2014 başlığıFences and Gates
  • OmniClass numarası23-11 25 19
  • OmniClass başlığıFences

Bölge bulunurluk durumu

Kuzey Amerika
Birleşik Devletler
Kanada