Hizmetlerimizi kullanarak çerezlerin kullanımını kabul edersiniz buraya !

Katılıyorum
;

Appliance Cabinet Bartending Base- 2 Door: (OBC)

Özgün ref.: brown-obc-cocktail-2-door
Marka: Brown Jordan Outdoor Kitchens
Ürün ailesi: Cabinet
Ürün grubu: OBC
Yayınlanma tarihi: 2019-02-26
Sürüm: 1
Tip: Obje (Tekil Nesne)
indirme (16)

Danver and Brown Jordan Outdoor Kitchens Grill Cabinets Feature:

  • Outdoor grill cabinets are available in widths from 27” to 62” and are always specified 6” wider than the width of the grill.
  • The standard outdoor grill cabinet depth is 27 7/8”, including the door.
  • The cabinet box height is 30” and includes 4 ½” adjustable legs.
  • For a more contemporary look, we offer a square shaped, tapered stainless steel leg with an adjustable foot.
  • Black anodized toe kicks may be ordered separately and cut on-site.
  • Standard stainless steel pulls are included; upgrades are available for an additional cost.
  • Hinges and screws are included.
  • Extra deep grill cabinets are available when required.
  • A complete line of ADA-compliant (Americans with Disabilities Act) cabinetry is available.

A “trim kit” is specifically designed for each appliance to insure a proper fit. Please include grill brand and specifications for quote or with order.

Call our in-house outdoor kitchen design team at 203-889-9640 for more information on our outdoor grill storage cabinets!  

 Outdoor Kitchen Grill Cabinets Types

Brown Jordan Outdoor Kitchens offers stainless steel grill cabinets in many door and drawer configurations, including grill cabinets that include a warming drawer or side-burners.



Ana malzeme: Stainless steel
İkincil malzeme:
Tasarım yeri: United States
Üretim yeri: United States

BIMobject Kategorisi: Mutfak - Mutfak Dolapları
IFC sınıflandırması: Furnishing Element
UNSPSC adı: Furniture and Furnishings
UNSPSC kodu: 56
Uniclass 1.4 Kod: L72141
Uniclass 1.4 Tanım: Cabinets
Uniclass 2.0 Kod: PR-35-77-44
Uniclass 2.0 Tanım: Kitchen Cupboards
Uniclass 2015 Kod: Pr_40_30_78_42
Uniclass 2015 Tanım: Kitchen drawer units
NBS Reference Kod: 35-77-44
NBS Reference Tanım: Kitchen Cupboards
CSI MasterFormat 2014 Code: 41 53 13
CSI MasterFormat 2014 Title: Storage Cabinets
OmniClass Numarası: 23-21 23 21
OmniClass Başlığı: Residential Food Cabinets
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
Bu ürün burada mevcut:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

İsim Değer
Education https://www.aecdaily.com/sc.php?node_id=1772389&tabidx=education&company=Brown+Jordan+Outdoor+Kitchens&subtabidx=osp

BIMobject SEEK Properties

Kitchen - Cabinets

İsim Değer
Depth 24 ; 27 in
Height 30 in
Material Stainless Steel

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

İsim Değer
Material Stainless Steel

BIMobject®