Hizmetlerimizi kullanarak çerezlerin kullanımını kabul edersiniz buraya !

Katılıyorum
;

Cembrit Cover C 020

Özgün ref.: cover_c-020
Marka: Cembrit
Ürün ailesi: Facade
Ürün grubu: Boards
Derinlik (mm): 8
Yayınlanma tarihi: 2018-09-25
Sürüm: 1
Tip: İnşaat Malzemesi
indirme (3)
Cembrit Cover is the ideal solution if you prefer the strongest colours and bolder design statements. The natural grey fibrecement core is completely covered by a layer of water-based acrylic paint, with 26 standard Cembrit colours and more than 2000 NCS®© colours to choose from. Cembrit facade boards are a high quality fibercement used as a part of a ventilated facade solution on all types of constructions.

Cembrit Cover specifikation
Cembrit Cover can be installed on a timber, steel or aluminum substructure.
It is installed as a ventilated facade with a minimum of 20mm air behind.
See Cembrit.com or contact your local Cembrit to get the full installation specifications.
Cembrit Cover standard board sizes:
• 8x1192x2500mm
• 8x1192x3050mm
• 8x1250x2500mm
• 8x1250x3050mm
Cembrit Small Module:
• 8x292x1192mm
• 8x592x1192mm
• 8x292x2392mm
• 8x592x2392mm
• 8x592x2992mm
Cembrit Cover properties:
• Weight: 15.4 kg/m2
• Density, dry, average (EN 12467): ≥1550 kg/m3
• Category, Class according to EN 12467: NT A4 I
• Fire rating according to EN 13501: A2-s1, d0


Ana malzeme: Fibercement
İkincil malzeme:
Tasarım yeri: Denmark
Üretim yeri: Hungary

BIMobject Kategorisi: Duvarlar - Dış Duvarlar
IFC sınıflandırması: Covering
UNSPSC adı: Wall finishing materials
UNSPSC kodu: 301615
Uniclass 1.4 Kod: L5
Uniclass 1.4 Tanım: Coverings, claddings, linings
Uniclass 2.0 Kod: SS-25-20-90-30
Uniclass 2.0 Tanım: Fibre Cement Slate Cladding Systems
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
Walls - External Walls

İsim Değer
Height 2500 mm — 3050 mm
Intended Function Facade board
Material Fibercement
Panel Thickness 8 mm
Panel Width 1192 mm — 1250 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

İsim Değer
Material Fibercement

System Family Properties

MaterialProperties

İsim Değer
Density 1770
M Fire Rating A2-s1, d0
Permeability 400
Thermal Expansion Coefficient 0.01
Young's modulus 15.1

SystemFamilyProperties

İsim Değer
Density 1770
M Fire Rating A2-s1, d0
Thickness 8 mm

BIMobject®