Arşivlendi

APOGEE Partition

APOGÉE - EXTREME ELEGANCE

The Apogée collection offers multiple aesthetic possibilities.

Modular and durable, all its configurations meet the most demanding criteria of comfort and refinement.

They are experienced in transparency (framed or frameless) or in privacy (full walls edge to edge).

ELEGANCE ... IN EXTREME MODE
The Apogee collection discreetly marries spaces and design trends.
It is made to the dimensions and decorations specific to each site.
Its height can reach 4 m
Sound insulation from 42dB to 50dB (Rw)

FRAMED GLASS
Modernity ... in extreme mode

An alliance of glass and aluminum, framed glass finish is available in clear or sandblasted, laminated or tempered glass. The intelligence of its design makes it possible to replace a window without disassembling the module.

Fewer constraints, more ease.

Sound insulation up to 42dB(Rw)


GLASS EDGE TO EDGE

Transparency ... in extreme mode

Here, glass panels are extended with finesse. Tempered or laminated, they give the impression of being one.

The acoustic performance is preserved, the light spreads with ease.

The sensations are at their peak.

Sound insulation up to 47dB (Rw)


FULL EDGE TO EDGE
Discretion ... in extreme mode

While preserving privacy, this version attracts with its melamine finishes with a plain or wooden tone.

It reinforces the character of a place without standing out.

Sound insulation up to 48dB (Rw)

Teknik özelliklerköşeli çift ayraç sağ
Bağlantılarköşeli çift ayraç sağ
İlgiliköşeli çift ayraç sağ
Sınıflandırmaköşeli çift ayraç sağ