Publiko produktet
Cable Retaining Post

Cable Retaining Post

Provides extra cable depth to existing 1-1/2” (38 mm) cable runway installation. Mounts onto Cable Runway side stringers.

Özellikler
  • Technical Specifications

    • Post is 1/2” x 1” x .065” (12.7 mm x 25.4 mm x 1.7 mm) wall rectangular steel tubing; bracket is 1046 steel

    Product Includes:

    • (1) Post, bracket, and end cap
    • (1) 1/4-20 x 1-1/4” hex cap screw, split lock washer and hex nut
Teknik özellikler
  • Benzersiz ref.Cable-Retaining-Post
  • Ürün ailesiCable Trays and Horizontal Racks
  • Ürün grubuCable Pathway
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2026-11-12
  • Baskı numarası1
Sınıflandırma
  • BIMobject kategorisiElektrik - Dağıtım
  • IFC sınıflandırmasıDağıtım Elemanı
  • Uniclass 2015 koduEF_70_30
  • Uniclass 2015 açıklamasıElectricity distribution and transmission
  • CSI MasterFormat 2014 kodu26 01 10
  • CSI MasterFormat 2014 başlığıOperation and Maintenance of Medium-Voltage Electrical Distribution
  • OmniClass numarası23-35 31 00
  • OmniClass başlığıElectrical Power Distribution Devices
  • CSI UniFormat II koduD5010
  • CSI UniFormat II başlığıElectrical Service and Distribution