Publiko produktet
Cable Runway Corner Bracket

Cable Runway Corner Bracket

Creates a radius for L, T or X-shaped intersections of Cable Runway formed when two or more pieces of Cable Runway are connected together with the Junction-Splice Kit (P/N 11302 or 16302) or Heavy-Duty Junction-Splice Kit (P/N 11298 or 16298).
  • Single-piece welded assembly fabricated from 3/8" x 1-1/2" x .065" (9.53 mm x 38.1 mm x 1.65 mm) wall rectangular steel tubing
  • Easy installation; brackets/hardware included

CPI Online Catalog

Teknik özellikler
  • Benzersiz ref.cpi-cable_runway_corner_bracket
  • Ürün ailesiCable Trays and Horizontal Racks
  • Ürün grubuCable Pathway
  • TipObje (Tekil Nesne)
  • Yayınlanma tarihi2014-12-18
  • Baskı numarası1
Sınıflandırma
  • BIMobject kategorisiElektrik - Dağıtım
  • IFC sınıflandırmasıDağıtım Elemanı
  • Uniclass 2015 koduEF_70_30
  • Uniclass 2015 açıklamasıElectricity distribution and transmission
  • CSI MasterFormat 2014 kodu26 01 10
  • CSI MasterFormat 2014 başlığıOperation and Maintenance of Medium-Voltage Electrical Distribution
  • OmniClass numarası23-35 31 00
  • OmniClass başlığıElectrical Power Distribution Devices
  • CSI UniFormat II koduD5010
  • CSI UniFormat II başlığıElectrical Service and Distribution